Configuration data
Index 80n0 ENC settings (n = 0 for Ch.1; n = 1 for Ch.2)
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
80n0:0 | ENC Settings | Maximum subindex | UINT8 | RO | 0x17 (23dec) |
80n0:03 | Enablement of the up/down counter in place of the encoder with the bit set. | BOOLEAN | RW | 0x00 (0dec) | |
80n0:08 | Deactivates the input filters. | BOOLEAN | RW | 0x00 (0dec) | |
80n0:0A | The counter value is extrapolated by 8 bit. | BOOLEAN | RW | 0x00 (0dec) | |
80n0:0E | Activates reversion of rotation | BOOLEAN | RW | 0x00 (0dec) | |
80n0:0F | Basic unit of “Frequency window” (index 0x80n0:11) | BIT1 | RW | 0x00 (0dec) | |
80n0:11 | Measuring window: the minimum time over which the frequency is determined [1 µs], default: 10 ms. Measuring window < 600 ms: Measurement takes place in frequency mode A. The frequency determined is output in “Frequency value” (index 0x60n0:13). | UINT16 | RW | 0x2710 (10000dec) | |
80n0:13 | Scaling of the frequency measurement (must be divided by this value to obtain the unit in Hz): | UINT16 | RW | 0x0064 (100dec) | |
80n0:14 | Scaling of the period in the process data: | UINT16 | RW | 0x0064 (100dec) | |
80n0:15 | Resolution of the frequency measurement: | UINT16 | RW | 0x0064 (100dec) | |
80n0:16 | Period resolution | Internal resolution of the period measurement: | UINT16 | RW | 0x0064 (100dec) |
80n0:17 | Waiting time [ms] for frequency measurement Once the time specified in the index 0x80n0:11 “frequency window” has elapsed, the system waits for the next positive edge from track A. This enables the fastest possible update of the “Frequency” process data, depending on the expected frequencies. At least double the period of the minimum frequency to be measured should be entered here. t >= 2* (1 / fmin) | UINT16 | RW | 0x0640 (1600dec) |