Input data
Index 60n0 ENC inputs (n = 0 for Ch.1; n = 1 for Ch.2)
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
60n0:0 | ENC Inputs | Maximum subindex | UINT8 | RO | 0x14 (20dec) |
60n0:03 | Set counter done | The counter was set. | BOOLEAN | RO | 0x00 (0dec) |
60n0:08 | The extrapolated part of the counter is invalid. | BOOLEAN | RO | 0x00 (0dec) | |
60n0:09 | Status of input A | Status of input A | BOOLEAN | RO | 0x00 (0dec) |
60n0:0A | Status of input B | Status of input B | BOOLEAN | RO | 0x00 (0dec) |
60n0:0E | Sync Error | The “Sync error” bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
60n0:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
60n0:11 | Counter value | Counter value | UINT32 | RO | 0x00000000 (0dec) |
60n0:13 | Frequency value | The frequency | UINT32 | RO | 0x00000000 (0dec) |
60n0:14 | Period value | The period | UINT32 | RO | 0x00000000 (0dec) |