Configuration data
Index 8000 ENC Settings
Index (hex) | Name | Meaning | Data type | Flags | Default value | |
---|---|---|---|---|---|---|
8000:0 | ENC Settings | Maximum subindex | UINT8 | RO | 0x1C (28dec) | |
8000:01 | The counter is reset via the C input. | BOOLEAN | RW | 0x00 (0dec) | ||
8000:02 | The counter is reset via the external latch input. | BOOLEAN | RW | 0x00 (0dec) | ||
8000:03 | Enablement of the up/down counter in place of the encoder with the bit set. | BOOLEAN | RW | 0x00 (0dec) | ||
8000:10 | 0: Fall (the counter is set to zero with a falling edge) | BIT1 | RW | 0x01 (1dec) | ||
8000:1B | Latch Filter Value | Latch filter value [number of increments] | UINT32 | RW | 0x00 (0dec) | |
8000:1C | Valid input values: | UINT16 | RW | 0x00 (0dec) | ||
0 | Default: | |||||
1 | with decreasing counter | |||||
2 | with increasing counter | |||||
3 | with decreasing counter | |||||
4 | with increasing counter | |||||
5 | with decreasing counter |