Reset (EL5151 only)
The counter can be reset via “Enable C reset” (index 0x8000:01) or via “Enable extern reset” (index 0x8000:02). “Extern reset polarity” (index 0x8000:10) defines whether the reset takes place on a positive or negative edge at the external latch input.
“Enable C reset” (index 0x8000:01)
- For activation the bit in “Enable C reset” (index 0x8000:01) is set to TRUE.
The counter value is reset to zero if the zero pulse is present on channel C.
“Enable extern reset” (index 0x8000:02),
- For activation the bit in “Enable extern reset” (index 0x8000:02) is set to TRUE.
- “Extern reset polarity” (index 0x8000:10)
- Bit not set: the counter is set to zero with a negative edge at the external latch input.
- Bit set: the counter is set to zero with a positive edge at the external latch input.
The simultaneous activation of the functions “Enable C reset (index 0x8000:01) and “Enable extern reset” (index 0x8000:02) is not possible.