Inputs in two-channel mode
Input functions in two-channel mode
The number of available inputs depends on the operating mode.
The table provides a brief overview of the EL5112 input functions in two-channel mode.
Please refer to the detailed function descriptions in the respective chapters.
Two-channel mode 2 x AB | ||
---|---|---|
Counter value | PLC variable | |
Enable setting: to the value: | Enable setting: to the value: | |
- | Enable resetting: to the value: | |
- | Enable saving: Save current counter value in: | |
Lock: | Enable locking with HIGH level: with LOW level: |
![]() | Simultaneous use of gate and latch in two-channel mode 2xAB When using index 0x80n0:04 "Gate polarity" (1 = "Enable pos. gate") and simultaneously activating index 0x70n0:02 "Enable latch extern on positive edge", the current counter value is initially stored in index 0x60n0:12 "Latch value" when a positive edge is detected at the Gate/Latch input. The counter value is then blocked. The same applies to the use of index 0x80n0:04 "Gate polarity" (2 = "Enable neg. gate") and simultaneous activation of index 0x70n0:04 "Enable latch extern on negative edge" at a negative edge at the Gate/Latch input. |