Technical data
Encoder | EL5101-0010 |
|---|---|
Technology | Incremental encoder interface, differential (RS422) |
Additional inputs | gate, latch (24 V DC, both max. 1 MHz permitted), status input (max. 5 V DC, potential-free, switching to negative potential) |
Encoder connection | A, ¬A, B, ¬B, C, ¬C (RS422 differential inputs) |
Encoder operating voltage | 5 V DC (-5% to +10%) |
Sensor output current | 0.5 A |
Counter | 16 bit, 16/32 bit switchable |
Zero pulse latch | 16 bit, 16/32 bit switchable |
Limit frequency | 5 MHz |
Quadrature decoder | 4-fold evaluation |
Function and communication | EL5101-0010 |
|---|---|
Distributed clocks | yes |
Cycle time | min. 100 µs |
Wire break detection to encoder | yes |
Bit width in process image | up to 6 bytes outputs, 22 bytes inputs, depends on parameterization |
Configuration | via TwinCAT System Manager (see the EtherCAT system manual, chapter “EtherCAT subscriber configuration”) |
Special features |
|
Supply and potentials | EL5101-0010 |
|---|---|
Current consumption from the E-bus | typ. 130 mA |
Current consumption from the power contacts | 0.1 A (excluding sensor load current) |
Electrical isolation | 500 V (E-bus/field voltage) |
Environmental conditions | EL5101-0010 |
|---|---|
Approved ambient temperature range during operation | -25°C…+60°C |
Approved ambient temperature range during storage | -40°C…+85°C |
Approved relative air humidity | 95%, no condensation |
General data | EL5101-0010 |
|---|---|
Weight | approx. 100 g |
Dimensions (W x H x D) | approx. 27 mm x 100 mm x 70 mm (width aligned: 24 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Installation position | variable |
Standards and approvals | EL5101-0010 |
|---|---|
Enhanced mechanical load capacity | yes, see also Installation instructions for terminals with increased mechanical load capacity |
Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Approvals/markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |