Configuration data
Index 8000 ENC Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000:0 | ENC Settings | Maximum subindex | UINT8 | RO | 0x0E (14dec) |
8000:01 | Enable C reset | The counter is reset via the C input. | BOOLEAN | RW | 0x00 (0dec) |
8000:0B | Open circuit detection A | An open circuit on track A is indicated in index 0x6000:07 and as process data. Diagnosis is only possible if the corresponding input is wired differentially. A differential voltage -0.475 V > Vid > +0.475 V (typical, subject to change) is detected as a broken wire. | BOOLEAN | RW | 0x01 (1dec) |
8000:0C | Open circuit detection B | An open circuit on track B is indicated in index 0x6000:07 and as process data. Diagnosis is only possible if the corresponding input is wired differentially. A differential voltage -0.475 V > Vid > +0.475 V (typical, subject to change) is detected as a broken wire. | BOOLEAN | RW | 0x01 (1dec) |
8000:0D | Open circuit detection C | An open circuit on track C is indicated in index 0x6000:07 and as process data. Diagnosis is only possible if the corresponding input is wired differentially. A differential voltage -0.475 V > Vid > +0.475 V (typical, subject to change) is detected as a broken wire. | BOOLEAN | RW | 0x00 (0dec) |
8000:0E | Reversion of rotation | Activates reversion of rotation | BOOLEAN | RW | 0x00 (0dec) |