NC configuration

NC configuration – for axis configuration and connection of the EL51x1 in the TwinCAT System Manager (Config mode) proceed as follows:

Right-click on NC Configuration - > Append Task (Fig. NC Configuration, Append Task), enter a name for the task and confirm with OK (Fig. Entering a name for the task and confirming)

NC configuration 1:
Fig.26: NC - Configuration, Append Task
NC configuration 2:
Fig.27: Entering a name for the task and confirming

Right-click on Axes - > Append Axis (Fig. Insert axis), enter a name, select a type for the axis and confirm with OK (Fig. Entering a name for the axis and selecting a type)

NC configuration 3:
Fig.28: Insert axis
NC configuration 4:
Fig.29: Entering a name for the axis and selecting a type

On the NC-Encoder tab select the encoder (KL5101/KL5111/IP5109/EL5101) in the Type pull-down menu (Fig. Selecting the encoder)

Click on the button Link To..., select Terminal EL51x1 and confirm with OK (Fig. Selecting and confirming an encoder terminal)

NC configuration 5:
Fig.30: Selecting the encoder
NC configuration 6:
Fig.31: Selecting and confirming an encoder terminal

The corresponding inputs of the EL51x1 are now linked with the NC task (Fig. EL51x1 inputs linked with the NC task)

NC configuration 7:
Fig.32: EL51x1 inputs linked with the NC task