Predefined PDO Assignment
The “Predefined PDO Assignment” enables a simplified selection of the process data. The desired function is selected on the lower part of the Process Data tab. As a result, all necessary PDOs are automatically activated and the unnecessary PDOs are deactivated.

Four PDO assignments are available in modes “Standard” and “Line Motion”.
![]() | Note on the use of timestamp function In order to be able to use the timestamp function, the EL5101-0010 must be operated in “DC Synchron” or “DC Synchron (input based)” mode. |
Predefined PDO assignments for “Standard” mode
Predefined PDO Assignment | PDO Assignment |
|---|---|
Standard 16 Bit (MDP 511) | SM3: SM2: |
Standard 32 Bit (MDP 511) | SM3: SM2: |
Predefined PDO Assignments for “Line Motion” mode
Predefined PDO Assignment | PDO Assignment |
|---|---|
Line Motion (MDP 511) | SM3: SM2: |
Line Motion DC (MDP 511) | SM3: SM2: |
