Operation modes

In EL5101-0010 “Enhanced operation mode” the following modes are available:

Mode

DC

Main PDO

Comment

Optional PDO 1

Comment

Optional PDO 2

Comment

Features CoE

Comment

7

FreeRun

0x1A00 + 0x1600

Count/Latch in 32 bit

0x1A03

or 0x1A02

Frequency (32 Bit)
or Period (32 Bit)

--

 

0x8000:nn

CoE combinations
0x8000:nn

8

"

0x1A01 + 0x1601

compact: 16 bit count/latch

"

"

--

 

"

"

9

DC/DCi

0x1A00 + 0x1600

Count/Latch in 32 bit

"

"

0x1A04

or 0x1A05

64-bit timestamp
32-bit timestamp (compact)

"

"

10

"

0x1A01 + 0x1601

compact: 16 bit count/latch

"

"

"

"

"

"

Settings other than those listed above may result in irregular process data and error messages in the TwinCAT System Manager logger window.

Operation modes 1:

EL5101 parameterization

  • To clear any previous settings, if necessary, perform a CoE reset (see the EtherCAT system manual, chapter “Restoring factory settings”).
  • To activate the new operation mode, reload the EtherCAT slaves (button Operation modes 2: in the System Manager)

DC (Distributed Clocks)

Describes whether the terminal is operated with distributed clocks support:

Operation modes 3:
Fig.33: “DC” tab