Standard objects
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave:
| UINT32 | RO | 0x00001389 (5001dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL5072 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | 09 |
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 10 |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x13D03052 (332410962dec) |
1018:03 | Revision | Revision number of the EtherCAT slave: The Low Word (bit 0-15) indicates the special terminal number. The High Word (bit 16-31) refers to the device description. | UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave:
| UINT32 | RO | 0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO |
|
Index 10F8 Actual Time Stamp
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F8 | Actual Time Stamp | Current time stamp in ns | ULINT64 | RO |
|
Index 1600 IND RxPDO-Map Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | IND RxPDO Map Outputs Ch.1 | PDO Mapping RxPDO 1 | UINT8 | RO | 0x05 (5dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (IND Outputs Ch.1), entry 0x01 (Set position)) | UINT32 | RO | 0x7000:01, 1 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (IND Outputs Ch.1), entry 0x02 (Set position on digital input)) | UINT32 | RO | 0x7000:02, 1 |
1600:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (IND Outputs Ch.1entry 0x03 (Enable latch on digital input)) | UINT32 | RO | 0x7000:03, 1 |
1600:04 | SubIndex 004 | 4. PDO Mapping entry (29 bits align) | UINT32 | RO | 0x0000:00, 29 |
1600:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7000 (IND Outputs Ch.1entry 0x11 (Set position value)) | UINT32 | RO | 0x7000:11, 32 |
Index 1601 IND RxPDO-Map Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1601:0 | IND RxPDO Map Outputs Ch.2 | PDO Mapping RxPDO 2 | UINT8 | RO | 0x05 (5dec) |
1601:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (IND Outputs Ch.2), entry 0x01 (Set position)) | UINT32 | RO | 0x7010:01, 1 |
1601:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (IND Outputs Ch.2), entry 0x02 (Set position on digital input)) | UINT32 | RO | 0x7010:02, 1 |
1601:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7010 (IND Outputs Ch.2entry 0x03 (Enable latch on digital input)) | UINT32 | RO | 0x7010:03, 1 |
1601:04 | SubIndex 004 | 4. PDO Mapping entry (29 bits align) | UINT32 | RO | 0x0000:00, 29 |
1601:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7010 (IND Outputs Ch.2), entry 0x11 (Set position value)) | UINT32 | RO | 0x7010:11, 32 |
Index 1A00 IND TxPDO-Map Status Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | IND TxPDO-Map Status Ch.1 | PDO Mapping TxPDO 1 | UINT8 | RO | 0x0F (15dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (IND Boolean Inputs Ch.1), entry 0x01 (Underrange)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (IND Boolean Inputs Ch.1entry 0x02 (Overrange)) | UINT32 | RO | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (IND Boolean Inputs Ch.1entry 0x03 (Excitation error)) | UINT32 | RO | 0x6000:03, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (IND Boolean Inputs Ch.1), entry 0x04 (Input error)) | UINT32 | RO | 0x6000:04, 1 |
1A00:05 | SubIndex 005 | 5. Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (IND Boolean Inputs Ch.1) entry 0x08 (Digital input)) | UINT32 | RO | 0x6000:08, 1 |
1A00:07 | SubIndex 007 | 7. Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (IND Boolean Inputs Ch.1) entry 0x0A (Latch extern valid)) | UINT32 | RO | 0x6000:0A, 1 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (IND Boolean Inputs Ch.1) entry 0x0B (Set position done)) | UINT32 | RO | 0x6000:0B, 1 |
1A00:0A | SubIndex 010 | 10. Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A00:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (IND Boolean Inputs Ch.1), entry 0x0D (Diag)) | UINT32 | RO | 0x6000:0D, 1 |
1A00:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6000 (IND Boolean Inputs Ch.1), entry 0x0E (TxPDO State)) | UINT32 | RO | 0x6000:0E, 1 |
1A00:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6000 (IND Boolean Inputs Ch.1), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0x6000:0F, 2 |
1A00:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6001 (IND Inputs Ch.1), entry 0x01 (Position)) | UINT32 | RO | 0x6001:01, 32 |
1A00:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6001 (IND Inputs Ch.1), entry 0x0F (Latch value)) | UINT32 | RO | 0x6001:02, 32 |
Index 1A01 IND TxPDO-Map Latch Timestamp Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | IND TxPDO-Map Latch Timestamp Ch.1 | PDO Mapping TxPDO 2 | UINT8 | RO | 0x01 (1dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6002 (IND Latch Timestamp Ch.1), entry 0x01 (Latch event Timestamp)) | UINT32 | RO | 0x6002:01, 64 |
Index 1A02 IND TxPDO-Map Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A02:0 | IND TxPDO-Map Status Ch.2 | PDO Mapping TxPDO 3 | UINT8 | RO | 0x0F (15dec) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (IND Boolean Inputs Ch.2), entry 0x01 (Underrange)) | UINT32 | RO | 0x6010:01, 1 |
1A02:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (IND Boolean Inputs Ch.2), entry 0x02 (Overrange)) | UINT32 | RO | 0x6010:02, 1 |
1A02:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (IND Boolean Inputs Ch.2) entry 0x03 (Excitation error)) | UINT32 | RO | 0x6010:03, 1 |
1A02:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (IND Boolean Inputs Ch.2), entry 0x04 (Input error)) | UINT32 | RO | 0x6010:04, 1 |
1A02:05 | SubIndex 005 | 5. Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1A02:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6010 (IND Boolean Inputs Ch.2), entry 0x08 (Digital input)) | UINT32 | RO | 0x6010:08, 1 |
1A02:07 | SubIndex 007 | 7. Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A02:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6010 (IND Boolean Inputs Ch.2), entry 0x0A (Latch extern valid)) | UINT32 | RO | 0x6010:0A, 1 |
1A02:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6010 (IND Boolean Inputs Ch.2), entry 0x0B (Set position done)) | UINT32 | RO | 0x6010:0B, 1 |
1A02:0A | SubIndex 010 | 10. Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A02:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6010 (IND Boolean Inputs Ch.2), 0x0D (Diag)) | UINT32 | RO | 0x6010:0D, 1 |
1A02:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6010 (IND Boolean Inputs Ch.2), entry 0x0E (TxPDO State)) | UINT32 | RO | 0x6010:0E, 1 |
1A02:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6010 (IND Boolean Inputs Ch.2), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0x6010:0F, 2 |
1A02:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6011 (IND Inputs Ch.2), entry 0x01 (Position)) | UINT32 | RO | 0x6011:01, 32 |
1A02:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6011 (IND Inputs Ch.2), entry 0x0F (Latch value)) | UINT32 | RO | 0x6011:02, 32 |
Index 1A03 IND TxPDO-Map Latch Timestamp Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A03:0 | IND TxPDO-Map Latch Timestamp Ch.2 | PDO Mapping TxPDO 4 | UINT8 | RO | 0x01 (1dec) |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6012 (IND Latch Timestamp Ch.2), entry 0x01 (Latch event Timestamp)) | UINT32 | RO | 0x6012:01, 64 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the Sync Managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x02 (2dec) |
1C12:01 | SubIndex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
1C12:02 | SubIndex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1601 (5633dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x02 (2dec) |
1C13:01 | SubIndex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | SubIndex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A01 (6657dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0001 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x0003 (3dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x000186A0 (100000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time | Min. time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Get Cycle Time | With this entry the real required process data provision time can be measured.
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33.03, 0x1C33.06, 0x1C33.09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:14 | Frame repeat time |
| UDINT32 | RW | 0x00000000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0022 (34dec) |
1C33:02 | Cycle time | Cycle time (in ns):
DC mode: SYNC0/SYNC1 Cycle Time | UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x0003 (3dec) |
1C33:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x000186A0 (100000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time | Min. time between SYNC1 event and the reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Get Cycle time | With this entry the real required process data provision time can be measured.
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:14 | Frame repeat time | / | UDINT32 | RW | 0x00000000 (0dec) |
1C33:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0002 (2dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F009 password protection
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F009:0 | Password protection user calibration | UINT32 | RW | 0x00000000 (0dec) |