Information / diagnostic data (channel specific)
Index 90n0 IND Info data Ch. n (for n = 0 [channel 1], n = 1 [channel 2])
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
90n0:0 | IND Info data Ch.n | Maximum subindex | UINT8 | RO | 0x19 (25dec) |
90n0:11 | The offset value is stored here if a position was specified via 0x70n0:01 "Set position" or 0x70n0:02 "Set position on digital input" |
| RO | 0x00 (0dec) | |
90n0:19 | Excitation current | Excitation current |
| RO | 0x00 (0dec) |
Index F9000 Device Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F9000:0 | Device Info data | Maximum subindex | UINT8 | RO | 0x19 (25dec) |
F9000:19 | Excitation current (sum) | Sum of the excitation current for both channels | REAL32 | RO | 0.000000 (0.000000e+000) |