Output data
Index 70n0 IND Outputs Ch.n+1 (for n = 0 [channel 1], n = 1 [channel 2])
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
70n0:0 | IND Outputs Ch.n+1 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
70n0:01 | Activation of the position value specification | BOOLEAN | RO | 0x00 (0dec) | |
70n0:02 | Activates setting of the position value via the digital input | BOOLEAN | RO | 0x00 (0dec) | |
70n0:03 | Activates saving of the position value via the digital input | BOOLEAN | RO | 0x00 (0dec) | |
70n0:11 | Specification of the position value | DINT | RO | 0x00000000 (0dec) |