SM2 - Outputs (0x1600, 0x1601)0x1600 - IND Outputs Channel 1 (8.0)ContentsIndex - name size (byte.bit)Excluded PDOsIndex - name size (byte.bit)0x7000:01 - Set position (0.1)0x7000:02 - Set position on digital input (0.1)0x7000:03 - Enable latch on digital input (0.1) 0x7000:11 - Set position value (4.0) - 0x1601 - IND Outputs Channel 2 (8.0)ContentsIndex - name size (byte.bit)Excluded PDOsIndex - name size (byte.bit)0x7010:01 - Set position (0.1)0x7010:02 - Set position on digital input (0.1)0x7010:03 - Enable latch on digital input (0.1) 0x7010:11 - Set position value (4.0) -