PDO Assignment
Proceed as follows to configure the process data:
- 1. Select the required Sync Manager (SM2 or SM3) in the "Sync Manager" field at the top left.
- 2. The process data assigned to this Sync Manager can then be switched on or off in the “PDO Assignment” box underneath.
- 3. Restarting the EtherCAT system, or reloading the configuration in configuration mode (F4), causes the EtherCAT communication to restart, and the process data is transferred from the terminal.
The following PDO Assignments are available:
SM3, PDO Assignment 0x1C13 | ||||
|---|---|---|---|---|
Index | Size (byte.bit) | Name | PDO content | Size (byte.bit) |
0x1A00 (default) | 10.0 | Status_Warning | Index 0x6000:01 | 0.1 |
Status_Error | Index 0x6000:02 | 0.1 | ||
Status_Ready | Index 0x6000:03 | 0.1 | ||
[Offset] | - | 0.5 | ||
[Offset] | - | 0.4 | ||
Status_Diag | Index 0x6000:0D | 0.1 | ||
Status_TxPDO State | Index 0x6000:0E | 0.1 | ||
Status_Input Cycle counter | Index 0x6000:0F | 0.2 | ||
Position | Index 0x6000:11 | 8.0 | ||
0x1A01 (default) | 10.0 | Status_Warning | Index 0x6010:01 | 0.1 |
Status_Error | Index 0x6010:02 | 0.1 | ||
Status_Ready | Index 0x6010:03 | 0.1 | ||
[Offset] | - | 0.5 | ||
[Offset] | - | 0.4 | ||
Status_Diag | Index 0x6010:0D | 0.1 | ||
Status_TxPDO State | Index 0x6010:0E | 0.1 | ||
Status_Input Cycle counter | Index 0x6010:0F | 0.2 | ||
Position | Index 0x6010:11 | 8.0 | ||
0x1A02 | 6.0 | Status_Warning | Index 0x6000:01 | 0.1 |
Status_Error | Index 0x6000:02 | 0.1 | ||
Status_Ready | Index 0x6000:03 | 0.1 | ||
[Offset] | - | 0.5 | ||
[Offset] | - | 0.4 | ||
Status_Diag | Index 0x6000:0D | 0.1 | ||
Status_TxPDO State | Index 0x6000:0E | 0.1 | ||
Status_Input Cycle counter | Index 0x6000:0F | 0.2 | ||
Position | Index 0x6000:11 | 4.0 | ||
0x1A03 | 6.0 | Status_Warning | Index 0x6010:01 | 0.1 |
Status_Error | Index 0x6010:02 | 0.1 | ||
Status_Ready | Index 0x6010:03 | 0.1 | ||
[Offset] | - | 0.5 | ||
[Offset] | - | 0.4 | ||
Status_Diag | Index 0x6010:0D | 0.1 | ||
Status_TxPDO State | Index 0x6010:0E | 0.1 | ||
Status_Input Cycle counter | Index 0x6010:0F | 0.2 | ||
Position | Index 0x6010:11 | 4.0 | ||