PDO Assignment
To configure the process data, proceed as follows:
- Select the required Sync Manager (SM2 + SM3 can be edited here) in the "Sync Manager" box at the top left (see fig. Process Data tab SM3, EL5032-0000-0028 (default)).
- The process data assigned to this Sync Manager can then be switched on or off in the "PDO Assignment" box underneath.
- Restarting the EtherCAT system, or reloading the configuration in Config mode (F4), causes the EtherCAT communication to restart, and the process data is transferred from the terminal.
PDO assignment of Sync Managers, EL5032
SM3, PDO Assignment 0x1C13 | ||||
---|---|---|---|---|
Index | Size (byte.bit) | Name | PDO content | Size (byte.bit) |
0x1A00 (default) | 10.0 | Status_Warning | Index 0x6000:01 | 0.1 |
Status_Error | Index 0x6000:02 | 0.1 | ||
Status_Ready | Index 0x6000:03 | 0.1 | ||
[Offset] | - | 0.5 | ||
[Offset] | - | 0.4 | ||
Status_Diag | Index 0x6000:0D | 0.1 | ||
Status_TxPDO State | Index 0x6000:0E | 0.1 | ||
Status_Input Cycle counter | Index 0x6000:0F | 0.2 | ||
Position | Index 0x6000:11 | 8.0 | ||
0x1A01 (default) | 10.0 | Status_Warning | Index 0x6010:01 | 0.1 |
Status_Error | Index 0x6010:02 | 0.1 | ||
Status_Ready | Index 0x6010:03 | 0.1 | ||
[Offset] | - | 0.5 | ||
[Offset] | - | 0.4 | ||
Status_Diag | Index 0x6010:0D | 0.1 | ||
Status_TxPDO State | Index 0x6010:0E | 0.1 | ||
Status_Input Cycle counter | Index 0x6010:0F | 0.2 | ||
Position | Index 0x6010:11 | 8.0 | ||
0x1A02 | 6.0 | Status_Warning | Index 0x6000:01 | 0.1 |
Status_Error | Index 0x6000:02 | 0.1 | ||
Status_Ready | Index 0x6000:03 | 0.1 | ||
[Offset] | - | 0.5 | ||
[Offset] | - | 0.4 | ||
Status_Diag | Index 0x6000:0D | 0.1 | ||
Status_TxPDO State | Index 0x6000:0E | 0.1 | ||
Status_Input Cycle counter | Index 0x6000:0F | 0.2 | ||
Position | Index 0x6000:11 | 4.0 | ||
0x1A03 | 6.0 | Status_Warning | Index 0x6010:01 | 0.1 |
Status_Error | Index 0x6010:02 | 0.1 | ||
Status_Ready | Index 0x6010:03 | 0.1 | ||
[Offset] | - | 0.5 | ||
[Offset] | - | 0.4 | ||
Status_Diag | Index 0x6010:0D | 0.1 | ||
Status_TxPDO State | Index 0x6010:0E | 4.0 | ||
Status_Input Cycle counter | Index 0x6010:0F | 4.0 | ||
Position | Index 0x6010:11 | 4.0 | ||
0x1A04*) | 4.0 | Velocity | Index 0x6008:12 | 4.0 |
0x1A05*) | 4.0 | Velocity | Index 0x6018:12 | 4.0 |
*) EL5032 from Firmware 16, Revision 28 /EL5032-0090 from Revision 17 |