EL5031-0011 – Connection
Notice | |
Damage to components possible: Observe the encoder supply voltage! Note the limit values for the supply voltage specified in the data sheets of the encoder manufacturers. The encoder supply voltage may have to be adjusted in object 0x8008:13 (5 V or 9 V)! The encoder supply voltage can be tapped via terminals 3 and 7. |
Terminal point | Description | |
|---|---|---|
Designation | No. | |
Data 1+ | 1 | Data + input (channel 1) |
Clock 1+ | 2 | Clock + input (channel 1) |
ENC supply | 3 | Supply voltage for encoder (+5 V / +9 V) |
Shield | 4 | Shield |
n. c. | 5 | Not connected |
n. c. | 6 | Not connected |
ENC supply | 7 | Supply voltage for encoder (+5 V / +9 V) |
Shield | 8 | Shield |
Data 1- | 9 | Data - input (channel 1) |
Clock 1- | 10 | Clock - input (channel 1) |
GND | 11 | Ground |
Shield | 12 | Shield |
n. c. | 13 | Not connected |
n. c. | 14 | Not connected |
GND | 15 | Ground |
Shield | 16 | Shield |
![]() | Further connection information For further information on the connection, see chapter "Basics of EnDat 2.2 technology". |
