Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the used CoE profile (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x02011389 (5001dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL5031‑0011 |
Index 1009 Hardware version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
01 |
Index 100A Software version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
09 |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | > 4 < |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x13A83052 (329789522dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description | UINT32 | RO | 0x00130000 (1245184dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the Low Byte (bit 0-7) of the Low Word contains the year of production, the High Byte (bit 8-15) of the Low Word contains the week of production, the High Word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | > 1 < |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000D06 (3334dec) |
Index 1810 FB TxPDO-Par 1 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1810:0 | FB TxPDO-Par 1 Samples Position | PDO parameter TxPDO 3 | UINT8 | RO | > 6 < |
1810:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 3 | OCTET-STRING[2] | RO | 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 1811 FB TxPDO-Par 1 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1811:0 | FB TxPDO-Par 1 Samples Position compact | PDO parameter TxPDO 4 | UINT8 | RO | > 6 < |
1811:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 4 | OCTET-STRING[2] | RO | 10 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 1812 FB TxPDO-Par 2 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1812:0 | FB TxPDO-Par 2 Samples Position | PDO parameter TxPDO 5 | UINT8 | RO | > 6 < |
1812:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 5 | OCTET-STRING[2] | RO | 10 1A 11 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 1813 FB TxPDO-Par 2 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1813:0 | FB TxPDO-Par 2 Samples Position compact | PDO parameter TxPDO 6 | UINT8 | RO | > 6 < |
1813:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 6 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 1814 FB TxPDO-Par 4 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1814:0 | FB TxPDO-Par 4 Samples Position | PDO parameter TxPDO 7 | UINT8 | RO | > 6 < |
1814:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 7 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 1815 FB TxPDO-Par 4 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1815:0 | FB TxPDO-Par 4 Samples Position compact | PDO parameter TxPDO 8 | UINT8 | RO | > 6 < |
1815:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 8 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 1816 FB TxPDO-Par 5 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1816:0 | FB TxPDO-Par 5 Samples Position | PDO parameter TxPDO 9 | UINT8 | RO | > 6 < |
1816:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 9 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 1817 FB TxPDO-Par 5 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1817:0 | FB TxPDO-Par 5 Samples Position compact | PDO parameter TxPDO 10 | UINT8 | RO | > 6 < |
1817:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 10 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 1818 FB TxPDO-Par 8 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1818:0 | FB TxPDO-Par 8 Samples Position | PDO parameter TxPDO 11 | UINT8 | RO | > 6 < |
1818:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 11 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 1819 FB TxPDO-Par 8 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1819:0 | FB TxPDO-Par 8 Samples Position compact | PDO parameter TxPDO 12 | UINT8 | RO | > 6 < |
1819:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 12 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 181A FB TxPDO-Par 10 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
181A:0 | FB TxPDO-Par 10 Samples Position | PDO parameter TxPDO 13 | UINT8 | RO | > 6 < |
181A:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 13 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 181B FB TxPDO-Par 10 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
181B:0 | FB TxPDO-Par 10 Samples Position compact | PDO parameter TxPDO 14 | UINT8 | RO | > 6 < |
181B:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 14 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 181C FB TxPDO-Par 16 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
181C:0 | FB TxPDO-Par 16 Samples Position | PDO parameter TxPDO 15 | UINT8 | RO | > 6 < |
181C:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 15 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 181D FB TxPDO-Par 16 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
181D:0 | FB TxPDO-Par 16 Samples Position compact | PDO parameter TxPDO 16 | UINT8 | RO | > 6 < |
181D:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 16 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 181E FB TxPDO-Par 20 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
181E:0 | FB TxPDO-Par 20 Samples Position | PDO parameter TxPDO 17 | UINT8 | RO | > 6 < |
181E:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 17 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1F 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 181F FB TxPDO-Par 20 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
181F:0 | FB TxPDO-Par 20 Samples Position compact | PDO parameter TxPDO 18 | UINT8 | RO | > 6 < |
181F:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 18 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 20 1A 21 1A 23 1A 25 1A 27 1A |
Index 1820 FB TxPDO-Par 25 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1820:0 | FB TxPDO-Par 25 Samples Position | PDO parameter TxPDO 19 | UINT8 | RO | > 6 < |
1820:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 19 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 21 1A 23 1A 25 1A 27 1A |
Index 1821 FB TxPDO-Par 25 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1821:0 | FB TxPDO-Par 25 Samples Position compact | PDO parameter TxPDO 20 | UINT8 | RO | > 6 < |
1821:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 20 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 23 1A 25 1A 27 1A |
Index 1823 FB TxPDO-Par 32 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1823:0 | FB TxPDO-Par 32 Samples Position compact | PDO parameter TxPDO 21 | UINT8 | RO | > 6 < |
1823:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 21 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 25 1A 27 1A |
Index 1825 FB TxPDO-Par 40 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1825:0 | FB TxPDO-Par 40 Samples Position compact | PDO parameter TxPDO 22 | UINT8 | RO | > 6 < |
1825:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 22 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 27 1A |
Index 1827 FB TxPDO-Par 50 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1827:0 | FB TxPDO-Par 50 Samples Position compact | PDO parameter TxPDO 23 | UINT8 | RO | > 6 < |
1827:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transmitted together with TxPDO 23 | OCTET-STRING[2] | RO | 10 1A 11 1A 12 1A 13 1A 14 1A 15 1A 16 1A 17 1A 18 1A 19 1A 1A 1A 1B 1A 1C 1A 1D 1A 1E 1A 1F 1A 20 1A 21 1A 23 1A 25 1A |
Index 1A00 FB TxPDO-Map Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | FB TxPDO-Map Inputs | PDO Mapping TxPDO 1 | UINT8 | RO | > 8 < |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x02 (Error)) | UINT32 | RO | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x03 (Ready)) | UINT32 | RO | 0x6000:03, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x0D (Diag)) | UINT32 | RO | 0x6000:0D, 1 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x0E (TxPDO State)) | UINT32 | RO | 0x6000:0E, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0x6000:0F, 2 |
Index 1A01 FB Inputs NextSyncTime
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | FB Inputs NextSyncTime | PDO Mapping TxPDO 2 | UINT8 | RO | > 1 < |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x16 (StartTimeNextLatch)) | UINT32 | RO | 0x6000:16, 64 |
Index 1A10 FB TxPDO-Map 1 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A10:0 | FB TxPDO-Map 1 Samples Position | PDO Mapping TxPDO 4 | UINT8 | RO | > 1 < |
1A10:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
Index 1A11 FB TxPDO-Map 1 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A11:0 | FB TxPDO-Map 1 Samples Position compact | PDO Mapping TxPDO 5 | UINT8 | RO | > 1 < |
1A11:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
Index 1A12 FB TxPDO-Map 2 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A12:0 | FB TxPDO-Map 2 Samples Position | PDO Mapping TxPDO 6 | UINT8 | RO | > 2 < |
1A12:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
1A12:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
Index 1A13 FB TxPDO-Map 2 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A13:0 | FB TxPDO-Map 2 Samples Position compact | PDO Mapping TxPDO 7 | UINT8 | RO | > 2 < |
1A13:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
1A13:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
Index 1A14 FB TxPDO-Map 4 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A14:0 | FB TxPDO-Map 4 Samples Position | PDO Mapping TxPDO 8 | UINT8 | RO | > 4 < |
1A14:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
… | … | … |
|
|
|
1A14:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
Index 1A15 FB TxPDO-Map 4 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A15:0 | FB TxPDO-Map 4 Samples Position compact | PDO Mapping TxPDO 9 | UINT8 | RO | > 4 < |
1A15:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
… | … | … |
|
|
|
1A15:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
Index 1A16 FB TxPDO-Map 5 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A16:0 | FB TxPDO-Map 5 Samples Position | PDO Mapping TxPDO 10 | UINT8 | RO | > 5 < |
1A16:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
… | … | … |
|
|
|
1A16:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
Index 1A17 FB TxPDO-Map 5 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A17:0 | FB TxPDO-Map 5 Samples Position compact | PDO Mapping TxPDO 11 | UINT8 | RO | > 5 < |
1A17:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
… | … | … |
|
|
|
1A17:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
Index 1A18 FB TxPDO-Map 8 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A18:0 | FB TxPDO-Map 8 Samples Position | PDO Mapping TxPDO 12 | UINT8 | RO | > 8 < |
1A18:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
… | … | … |
|
|
|
1A18:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
Index 1A19 FB TxPDO-Map 8 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A19:0 | FB TxPDO-Map 8 Samples Position compact | PDO Mapping TxPDO 13 | UINT8 | RO | > 8 < |
1A19:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
… | … | … |
|
|
|
1A19:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
Index 1A1A FB TxPDO-Map 10 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A1A:0 | FB TxPDO-Map 10 Samples Position | PDO Mapping TxPDO 14 | UINT8 | RO | > 10 < |
1A1A:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
… | … | … |
|
|
|
1A1A:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
Index 1A1B FB TxPDO-Map 10 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A1B:0 | FB TxPDO-Map 10 Samples Position compact | PDO Mapping TxPDO 15 | UINT8 | RO | > 10 < |
1A1B:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
… | … | … |
|
|
|
1A1B:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
Index 1A1C FB TxPDO-Map 16 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A1C:0 | FB TxPDO-Map 16 Samples Position | PDO Mapping TxPDO 16 | UINT8 | RO | > 16 < |
1A1C:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
… | … | … |
|
|
|
1A1C:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
Index 1A1D FB TxPDO-Map 16 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A1D:0 | FB TxPDO-Map 16 Samples Position compact | PDO Mapping TxPDO 17 | UINT8 | RO | > 16 < |
1A1D:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
… | … | … |
|
|
|
1A1D:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
Index 1A1E FB TxPDO-Map 20 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A1E:0 | FB TxPDO-Map 20 Samples Position | PDO Mapping TxPDO 18 | UINT8 | RO | > 20 < |
1A1E:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
… | … | … |
|
|
|
1A1E:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
Index 1A1F FB TxPDO-Map 20 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A1F:0 | FB TxPDO-Map 20 Samples Position compact | PDO Mapping TxPDO 19 | UINT8 | RO | > 20 < |
1A1F:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
… | … | … |
|
|
|
1A1F:14 | SubIndex 020 | 20. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
Index 1A20 FB TxPDO-Map 25 Samples Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A20:0 | FB TxPDO-Map 25 Samples Position | PDO Mapping TxPDO 20 | UINT8 | RO | > 25 < |
1A20:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
… | … | … |
|
|
|
1A20:19 | SubIndex 025 | 25. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x11 (Position)) | UINT32 | RO | 0x6000:11, 64 |
Index 1A21 FB TxPDO-Map 25 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A21:0 | FB TxPDO-Map 25 Samples Position compact | PDO Mapping TxPDO 21 | UINT8 | RO | > 25 < |
1A21:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
… | … | … |
|
|
|
1A21:19 | SubIndex 025 | 25. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
Index 1A23 FB TxPDO-Map 32 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A23:0 | FB TxPDO-Map 32 Samples Position compact | PDO Mapping TxPDO 22 | UINT8 | RO | > 32 < |
1A23:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
… | … | … |
|
|
|
1A23:20 | SubIndex 032 | 32. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
Index 1A25 FB TxPDO-Map 40 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A25:0 | FB TxPDO-Map 40 Samples Position compact | PDO Mapping TxPDO 23 | UINT8 | RO | > 40 < |
1A25:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
… | … | … |
|
|
|
1A25:28 | SubIndex 040 | 40. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
Index 1A27 FB TxPDO-Map 50 Samples Position compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A27:0 | FB TxPDO-Map 50 Samples Position compact | PDO Mapping TxPDO 23 | UINT8 | RO | > 50 < |
1A27:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
… | … | … |
|
|
|
1A27:32 | SubIndex 050 | 50. PDO Mapping entry (object 0x6000 (FB Inputs), entry 0x12 (Position (uint32))) | UINT32 | RO | 0x6000:12, 32 |
Index 1C00 Sync manager type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
> 4 < |
|
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
|
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
|
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
|
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C12:0 |
RxPDO assign |
PDO Assign Outputs |
UINT8 |
RW |
> 0 < |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | > 3 < |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A01 (6657dec) |
1C13:02 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A10 (6672dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | > 32 < |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0002 (2dec) |
1C33:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x4C04 (19460dec) |
1C33:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x000186A0 (100000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and the inputs being available for the master (in ns, only DC mode) | UINT32 | RO | 0x000186A0 (100000dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Get cycle time |
The entries 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the Modular Device Profile | UINT8 | RO | > 2 < |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0001 (1dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | see object 0x80p8:13 | UINT32 | RW | 0x00000000 (0dec) |
Index FB40 Memory interface
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
FB40:0 |
Memory interface |
Max. subindex |
UINT8 |
RO |
> 3 < |
|
FB40:01 |
Address |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |
|
FB40:02 |
Length |
reserved |
UINT16 |
RW |
0x0000 (0dec) |
|
FB40:03 |
Data |
reserved |
OCTET-STRING[8] |
RW |
{0} |