Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: The Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | EL5021: |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL5021 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO |
|
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | - |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x139D3052 (329068626dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description | UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000000 (0dec) |
Index 1600 ENC RxPDO-Map Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | ENC RxPDO-Map Control | PDO Mapping RxPDO 1 | UINT8 | RO | 0x05 (5dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x01 (Enable latch C)) | UINT32 | RO | 0x7000:01, 1 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1600:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x03 (Set counter)) | UINT32 | RO | 0x7000:03, 1 |
1600:04 | SubIndex 004 | 4. PDO Mapping entry (13 bits align) | UINT32 | RO | 0x0000:00, 13 |
1600:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7000 (ENC Outputs), entry 0x11 (Set counter value)) | UINT32 | RO | 0x7000:11, 32 |
Index 1610 TSC RxPDO-Map Master Message (EL5021-0090 only)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1610:0 | TSC RxPDO-Map Master Message | PDO Mapping RxPDO 17 | UINT8 | RO | 0x04 (4dec) |
1610:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (TSC Master Frame Elements), entry 0x01 (TSC__Master Cmd)) | UINT32 | RO | 0x7010:01, 8 |
1610:02 | SubIndex 002 | 2. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1610:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7010 (TSC Master Frame Elements), entry 0x03 (TSC__Master CRC_0)) | UINT32 | RO | 0x7010:03, 16 |
1610:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7010 (TSC Master Frame Elements), entry 0x02 (TSC__Master ConnID)) | UINT32 | RO | 0x7010:02, 16 |
Index 1A00 ENC TxPDO-Map Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | ENC TxPDO-Map Status | PDO Mapping TxPDO 1 | UINT8 | RO | 0x0D (13dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x01 (Latch C valid)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x03 (Set counter done)) | UINT32 | RO | 0x6000:03, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6001 (ENC Inputs), entry 0x04 (Frequency error)) | UINT32 | RO | 0x6001:04, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6001 (ENC Inputs), entry 0x05 (Amplitude error)) | UINT32 | RO | 0x6001:05, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x0B (Status of input C)) | UINT32 | RO | 0x6000:0B, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x0E (Sync error)) | UINT32 | RO | 0x6000:0E, 1 |
1A00:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6000:0F, 1 |
1A00:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 1 |
1A00:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RO | 0x6000:11, 32 |
1A00:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x12 (Latch value)) | UINT32 | RO | 0x6000:12, 32 |
Index 1A01 ENC TxPDO-Map Frequency (int32)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | ENC TxPDO-Map Frequency (int32) | PDO Mapping TxPDO 2 | UINT8 | RO | 0x01 (1dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x1B (Frequency value (int32)) | UINT32 | RO | 0x6000:1B, 32 |
Index 1A02 ENC TxPDO-Map Frequency (uint32)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A02:0 | ENC TxPDO-Map Frequency (uint32) | PDO Mapping TxPDO 3 | UINT8 | RO | 0x01 (1dec) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x13 (Frequency value (uint32)) | UINT32 | RO | 0x6000:13, 32 |
Index 1A10 TSC TxPDO-Map Slave Message (EL5021-0090 only)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A10:0 | TSC TxPDO-Map Slave Message | PDO Mapping TxPDO 17 | UINT8 | RW | 0x12 (18dec) |
1A10:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (TSC Slave Frame Elements), entry 0x01 (TSC__Slave Cmd)) | UINT32 | RW | 0x6010:01, 8 |
1A10:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x11 (Counter value)) | UINT32 | RW | 0x6000:11, 16 |
1A10:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (TSC Slave Frame Elements), entry 0x03 (TSC__Slave CRC_0)) | UINT32 | RW | 0x6010:03, 16 |
1A10:04 | SubIndex 004 | 4. PDO Mapping entry (16 bits align) | UINT32 | RW | 0x0000:00, 16 |
1A10:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (TSC Slave Frame Elements), entry 0x04 (TSC__Slave CRC_1)) | UINT32 | RW | 0x6010:04, 16 |
1A10:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x13 (Frequency value)) | UINT32 | RW | 0x6000:13, 16 |
1A10:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (TSC Slave Frame Elements), entry 0x05 (TSC__Slave CRC_2)) | UINT32 | RW | 0x6010:05, 16 |
1A10:08 | SubIndex 008 | 8. PDO Mapping entry (16 bits align) | UINT32 | RW | 0x0000:00, 16 |
1A10:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6010 (TSC Slave Frame Elements), entry 0x06 (TSC__Slave CRC_3)) | UINT32 | RW | 0x6010:06, 16 |
1A10:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x1A (Frequency Value (int16)) | UINT32 | RW | 0x6000:1A, 16 |
1A10:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6010 (TSC Slave Frame Elements), entry 0x07 (TSC__Slave CRC_4)) | UINT32 | RW | 0x6010:07, 16 |
1A10:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x1B (Frequency Value (int32)) | UINT32 | RW | 0x6000:1B, 16 |
1A10:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6010 (TSC Slave Frame Elements), entry 0x08 (TSC__Slave CRC_5)) | UINT32 | RW | 0x6010:08, 16 |
1A10:0E | SubIndex 014 | 14. PDO Mapping entry (16 bits align) | UINT32 | RW | 0x0000:00, 16 |
1A10:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x6010 (TSC Slave Frame Elements), entry 0x08 (TSC__Slave CRC_6)) | UINT32 | RW | 0x6010:09, 16 |
1A10:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x1C (Frequency Value (uint16)) | UINT32 | RW | 0x6000:1C, 16 |
1A10:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x6010 (TSC Slave Frame Elements), entry 0x0A (TSC__Slave CRC_7)) | UINT32 | RW | 0x6010:0A, 16 |
1A10:12 | SubIndex 018 | 18. PDO Mapping entry (object 0x6010 (TSC Slave Frame Elements), entry 0x02 (TSC__Slave ConnID)) | UINT32 | RW | 0x6010:02, 16 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the sync managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x02 (2dec) |
1C12:01 | Subindex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
1C12:02**) | Subindex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1610 (5648dec) |
**) only for EL5021-0090
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x02 (2dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02**) | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A10 (6672dec) |
1C13:03 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:04**) | Subindex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
**) only for EL5021-0090
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0001 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00003CF0 (15600dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x440B (17419dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x0000F3C0 (62400dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time | Minimum time between SYNC1 event and output of the outputs (in ns, only DC mode) | UINT32 | RO | 0x00003CF0 (15600dec) |
1C32:08 | Command |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00003CF0 (15600dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:14 | Frame repeat time |
| UINT32 | RW | 0x00000000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0022 (34dec) |
1C33:02 | Cycle time | as 0x1C32:02 | UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x000015E0 (5600dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x440B (17419dec) |
1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RO | 0x0000F3C0 (62400dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x000015E0 (5600dec) |
1C33:08 | Command | as 0x1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x000015E0 (5600dec) |
1C33:0B | SM event missed counter | as 0x1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 0x1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 0x1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:14 | Frame repeat time |
| UINT32 | RW | 0x00000000 (0dec) |
1C33:20 | Sync error | as 0x1C32:32 | BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | EL5021: EL5021-0090: |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list | Maximum subindex | UINT8 | RW | 0x02 (2dec) |
F010:01 | SubIndex 001 | reserved | UINT32 | RW | 0x000001FF (511dec) |
F010:02**) | SubIndex 002 | reserved | UINT32 | RW | 0x000003B6 (950dec) |
**) only for EL5021-0090
Index F082 MDP Profile Compatibility
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F082:0 | MDP profile compatibility | Maximum subindex | UINT8 | RO | 0x01 (1dec) |
F082:01 | Compatible input cycle counter | reserved | BOOLEAN | RW | 0x00 (0dec) |