Output data
Index 7000 ENC Outputs
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
7000:0  | ENC Outputs  | Maximum subindex  | UINT8  | RO  | 0x11 (17dec)  | 
7000:01  | Enable latch C  | Activate latching via input “C”.  | BOOLEAN  | RO  | 0x00 (0dec)  | 
7000:03  | Set counter  | Set counter  | BOOLEAN  | RO  | 0x00 (0dec)  | 
7000:11  | Set counter value  | This is the counter value to be set via “Set counter” (index 0x7000:03).  | UINT32  | RO  | 0x00000000 (0dec)  | 
Index 7010 TSC Master Frame Elements (EL5021-0090 only)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
7010:0  | TSC Master Frame Elements  | Maximum subindex  | UINT8  | RO  | 0x03 (3dec)  | 
7010:01  | TSC__Master Cmd  | reserved  | UINT8  | RO  | 0x00 (0dec)  | 
7010:02  | TSC__Master ConnID  | reserved  | UINT16  | RO  | 0x0000 (0dec)  | 
7010:03  | TSC__Master CRC_0  | reserved  | UINT16  | RO  | 0x0000 (0dec)  |