Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave:
| UINT32 | RO | 0x00001389 (5001dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL4374 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | - |
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 00 |
Index 100B Bootloader version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100B:0 | Bootloader version | Bootloader version | STRING | RO | n/a |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x11163052 (286666834dec) |
1018:03 | Revision | Revision number of the EtherCAT slave:
| UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave:
| UINT32 | RO | 0x00000000 (0dec) |
Index 10E2 Manufacturer-specific Identification Code*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10E2:0 | Manufacturer-specific Identification Code | Manufacturer specific Identification Code | UINT8 | RO | 0x01 (1dec) |
10E2:01 | SubIndex 001 | reserved | STRING | RO |
|
Index 10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000000 (0dec) |
Index 10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F3:0 | Diagnosis History | Maximum subindex | UINT8 | RO | 0x15 (21dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages | UINT8 | RO | 0x00 (0dec) |
10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOLEAN | RO | 0x00 (0dec) |
10F3:05 | Flags | not used | UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 | Message 1 | OCTET-STRING[24] | RO | {0} |
… | … | …. | … | … | … |
10F3:15 | Diagnosis Message 016 | Message 16 | OCTET-STRING[24] | RO | {0} |
Index 10F8 Timestamp Object
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F8:0 | Timestamp Object | Timestamp Object [ns] For SM synchronous operation: Time since power-on For DC synchronous operation: copy of the DC time Time can be used by the device e.g. for timestamps of the DiagMessage | UINT64 | RO |
|
Index 1420 AO RxPDO-Par Standard (INT16) Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1420:0 | AO RxPDO-Par Standard (INT16) | PDO Parameter RxPDO 33 | UINT8 | RO | 0x06 (6dec) |
1420:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 33. | OCTET-STRING[2] | RO | 22 16 |
Index 1422 AO RxPDO-Par Standard (Real32) Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1422:0 | AO RxPDO-Par Standard (Real32) Ch.3 | PDO Parameter RxPDO 35 | UINT8 | RO | 0x06 (6dec) |
1422:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 35 | OCTET-STRING[2] | RO | 20 16 |
Index 1430 AO RxPDO-Par Standard (INT16) Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1430:0 | AO RxPDO-Par Standard (INT16) Ch.4 | PDO Parameter RxPDO 49 | UINT8 | RO | 0x06 (6dec) |
1430:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 49. | OCTET-STRING[2] | RO | 32 16 |
Index 1432 AO RxPDO-Par Standard (Real32) Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1432:0 | AO RxPDO-Par Standard (Real32) Ch.4 | PDO Parameter RxPDO 51 | UINT8 | RO | 0x06 (6dec) |
1432:06 | Exclude PDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 51. | OCTET-STRING[2] | RO | 30 16 |
Index 1600 AI RxPDO-Map Control Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | AI RxPDO-Map Control Ch.1 | PDO Mapping RxPDO 1 | UINT8 | RO | 0x04 (4dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (AI Outputs Ch.1), entry 0x04 (Tare)) | UINT32 | RO | 0x7000:04, 1 |
1600:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (AI Outputs Ch.1), entry 0x05 (Peak Hold Reset)) | UINT32 | RO | 0x7000:05, 1 |
1600:04 | SubIndex 004 | 4. PDO Mapping entry (11 bits align) | UINT32 | RO | 0x0000:00, 11 |
Index 1610 AI RxPDO-Map Control Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1610:0 | AI RxPDO-Map Control Ch.2 | PDO Mapping RxPDO 17 | UINT8 | RO | 0x04 (4dec) |
1610:01 | SubIndex 001 | 1. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1610:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (AI Outputs Ch.2), entry 0x04 (Tare)) | UINT32 | RO | 0x7010:04, 1 |
1610:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7010 (AI Outputs Ch.2), entry 0x05 (Peak Hold Reset)) | UINT32 | RO | 0x7010:05, 1 |
1610:04 | SubIndex 004 | 4. PDO Mapping entry (11 bits align) | UINT32 | RO | 0x0000:00, 11 |
Index 1620 AO RxPDO-Map Standard (INT16) Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1620:0 | AO RxPDO-Map Standard (INT16) Ch.3 | PDO Mapping RxPDO 33 | UINT8 | RO | 0x01 (1dec) |
1620:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7020 (AO Outputs Ch.3), entry 0x11 (Value)) | UINT32 | RO | 0x7020:11, 16 |
Index 1622 AO RxPDO-Map Standard (Real32) Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1622:0 | AO RxPDO-Map Standard (Real32) Ch.3 | PDO Mapping RxPDO 35 | UINT8 | RO | 0x01 (1dec) |
1622:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7020 (AO Outputs Ch.3), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x7020:13, 32 |
Index 1623 AO RxPDO-Map Cycle Counter Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1623:0 | AO RxPDO-Map Cycle Counter Ch.3 | PDO Mapping RxPDO 36 | UINT8 | RO | 0x01 (1dec) |
1623:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7020 (AO Outputs Ch.3), entry 0x14 (Output Cycle Counter)) | UINT32 | RO | 0x7020:14, 16 |
Index 1630 AO RxPDO-Map Standard (INT16) Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1630:0 | AO RxPDO-Map Standard (INT16) Ch.4 | PDO Mapping RxPDO 49 | UINT8 | RO | 0x01 (1dec) |
1630:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7030 (AO Outputs Ch.4), entry 0x11 (Value)) | UINT32 | RO | 0x7030:11, 16 |
Index 1632 AO RxPDO-Map Standard (Real32) Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1632:0 | AO RxPDO-Map Standard (Real32) Ch.4 | PDO Mapping RxPDO 51 | UINT8 | RO | 0x01 (1dec) |
1632:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7030 (AO Outputs Ch.4), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x7030:13, 32 |
Index 1633 AO RxPDO-Map Cycle Counter Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1633:0 | AO RxPDO-Map Cycle Counter Ch.4 | PDO Mapping RxPDO 52 | UINT8 | RO | 0x01 (1dec) |
1633:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7030 (AO Outputs Ch.4), entry 0x14 (Output Cycle Counter)) | UINT32 | RO | 0x7030:14, 16 |
Index 1800 AI TxPDO-Par Standard (INT16) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1800:0 | AI TxPDO-Par Standard (INT16) Ch.1 | PDO parameter TxPDO 1 | UINT8 | RO | 0x06 (6dec) |
1800:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 1. | OCTET-STRING[6] | RO | 01 1A 02 1A 03 1A |
Index 1801 AI TxPDO-Par Compact (INT16) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1801:0 | AI TxPDO-Par Compact (INT16) Ch.1 | PDO parameter TxPDO 2 | UINT8 | RO | 0x06 (6dec) |
1801:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 2. | OCTET-STRING[6] | RO | 00 1A 02 1A 03 1A |
Index 1802 AI TxPDO-Par Standard (Real32) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1802:0 | AI TxPDO-Par Standard (Real32) Ch.1 | PDO parameter TxPDO 3 | UINT8 | RO | 0x06 (6dec) |
1802:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 3. | OCTET-STRING[6] | RO | 00 1A 01 1A 03 1A |
Index 1803 AI TxPDO-Par Compact (Real32) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1803:0 | AI TxPDO-Par Compact (Real32) Ch.1 | PDO parameter TxPDO 4 | UINT8 | RO | 0x06 (6dec) |
1803:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 4. | OCTET-STRING[6] | RO | 00 1A 01 1A 02 1A |
Index 1810 AI TxPDO-Par Standard (INT16) Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1810:0 | AI TxPDO-Par Standard (INT16) Ch.2 | PDO parameter TxPDO 17 | UINT8 | RO | 0x06 (6dec) |
1810:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 17. | OCTET-STRING[6] | RO | 11 1A 12 1A 13 1A |
Index 1811 AI TxPDO-Par Compact (INT16) Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1811:0 | AI TxPDO-Par Compact (INT16) Ch.2 | PDO parameter TxPDO 18 | UINT8 | RO | 0x06 (6dec) |
1811:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 18. | OCTET-STRING[6] | RO | 10 1A 12 1A 13 1A |
Index 1812 AI TxPDO-Par Standard (Real32) Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1812:0 | AI TxPDO-Par Standard (Real32) Ch.2 | PDO parameter TxPDO 19 | UINT8 | RO | 0x06 (6dec) |
1812:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 19. | OCTET-STRING[6] | RO | 10 1A 11 1A 13 1A |
Index 1813 AI TxPDO-Par Compact (Real32) Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1813:0 | AI TxPDO-Par Compact (Real32) Ch.2 | PDO parameter TxPDO 20 | UINT8 | RO | 0x06 (6dec) |
1813:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 20. | OCTET-STRING[6] | RO | 10 1A 11 1A 12 1A |
Index 1A00 AI TxPDO-Map Standard (INT16) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | AI TxPDO-Map Standard (INT16) Ch.1 | PDO Mapping TxPDO 1 | UINT8 | RO | 0x0B (11dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x01 (Underrange)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x02 (Overrange)) | UINT32 | RO | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6000:03, 2 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6000:05, 2 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x07 (Error)) | UINT32 | RO | 0x6000:07, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6000:0C, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6000:0F, 1 |
1A00:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 1 |
1A00:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x11 (Value)) | UINT32 | RO | 0x6000:11, 16 |
Index 1A01 AI TxPDO-Map Compact (INT16) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | AI TxPDO-Map Compact (INT16) Ch.1 | PDO Mapping TxPDO 2 | UINT8 | RO | 0x01 (1dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x11 (Value)) | UINT32 | RO | 0x6000:11, 16 |
Index 1A02 AI TxPDO-Map Standard (Real32) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A02:0 | AI TxPDO-Map Standard (Real32) Ch.1 | PDO Mapping TxPDO 3 | UINT8 | RO | 0x0B (11dec) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x01 (Underrange)) | UINT32 | RO | 0x6000:01, 1 |
1A02:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x02 (Overrange)) | UINT32 | RO | 0x6000:02, 1 |
1A02:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6000:03, 2 |
1A02:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6000:05, 2 |
1A02:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x07 (Error)) | UINT32 | RO | 0x6000:07, 1 |
1A02:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A02:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6000:0C, 1 |
1A02:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A02:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6000:0F, 1 |
1A02:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 1 |
1A02:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6000:13, 32 |
Index 1A03 AI TxPDO-Map Compact (Real32) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A03:0 | AI TxPDO-Map Compact (Real32) Ch.1 | PDO Mapping TxPDO 4 | UINT8 | RO | 0x01 (1dec) |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6000:13, 32 |
Index 1A04 AI TxPDO-Map Cycle Counter Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A04:0 | AI TxPDO-Map Cycle Counter Ch.1 | PDO Mapping TxPDO 5 | UINT8 | RO | 0x01 (1dec) |
1A04:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x14 (Input Cycle Counter)) | UINT32 | RO | 0x6000:14, 16 |
Index 1A10 AI TxPDO-Map Standard (INT16) Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A10:0 | AI TxPDO-Map Standard (INT16) Ch.2 | PDO Mapping TxPDO 17 | UINT8 | RO | 0x0B (11dec) |
1A10:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x01 (Underrange)) | UINT32 | RO | 0x6010:01, 1 |
1A10:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x02 (Overrange)) | UINT32 | RO | 0x6010:02, 1 |
1A10:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6010:03, 2 |
1A10:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6010:05, 2 |
1A10:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x07 (Error)) | UINT32 | RO | 0x6010:07, 1 |
1A10:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A10:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6010:0C, 1 |
1A10:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A10:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6010:0F, 1 |
1A10:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6010:10, 1 |
1A10:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x11 (Value)) | UINT32 | RO | 0x6010:11, 16 |
Index 1A11 AI TxPDO-Map Compact (INT16) Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A11:0 | AI TxPDO-Map Compact (INT16) Ch.2 | PDO Mapping TxPDO 18 | UINT8 | RO | 0x01 (1dec) |
1A11:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x11 (Value)) | UINT32 | RO | 0x6010:11, 16 |
Index 1A12 AI TxPDO-Map Standard (Real32) Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A12:0 | AI TxPDO-Map Standard (Real32) Ch.2 | PDO Mapping TxPDO 19 | UINT8 | RO | 0x0B (11dec) |
1A12:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x01 (Underrange)) | UINT32 | RO | 0x6010:01, 1 |
1A12:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x02 (Overrange)) | UINT32 | RO | 0x6010:02, 1 |
1A12:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6010:03, 2 |
1A12:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6010:05, 2 |
1A12:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x07 (Error)) | UINT32 | RO | 0x6010:07, 1 |
1A12:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A12:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6010:0C, 1 |
1A12:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A12:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6010:0F, 1 |
1A12:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6010:10, 1 |
1A12:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6010:13, 32 |
Index 1A13 AI TxPDO-Map Compact (Real32) Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A13:0 | AI TxPDO-Map Compact (Real32) Ch.2 | PDO Mapping TxPDO 20 | UINT8 | RO | 0x01 (1dec) |
1A13:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6010:13, 32 |
Index 1A14 AI TxPDO-Map Cycle Counter Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A14:0 | AI TxPDO-Map Cycle Counter Ch.2 | PDO Mapping TxPDO 21 | UINT8 | RO | 0x01 (1dec) |
1A14:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI Inputs Ch.2), entry 0x14 (Input Cycle Counter)) | UINT32 | RO | 0x6010:14, 16 |
Index 1A20 AO TxPDO-Map Status Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A20:0 | AO TxPDO-Map Status Ch.3 | PDO Mapping TxPDO 33 | UINT8 | RO | 0x08 (8dec) |
1A20:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A20:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6020 (AO Inputs Ch.3), entry 0x02 (Output Overload)) | UINT32 | RO | 0x6020:02, 1 |
1A20:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6020 (AO Inputs Ch.3), entry 0x03 (Underrange)) | UINT32 | RO | 0x6020:03, 1 |
1A20:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6020 (AO Inputs Ch.3), entry 0x04 (Overrange)) | UINT32 | RO | 0x6020:04, 1 |
1A20:05 | SubIndex 005 | 5. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A20:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6020 (AO Inputs Ch.3), entry 0x06 (Warning)) | UINT32 | RO | 0x6020:06, 1 |
1A20:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6020 (AO Inputs Ch.3), entry 0x07 (Error)) | UINT32 | RO | 0x6020:07, 1 |
1A20:08 | SubIndex 008 | 8. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
Index 1A30 AO TxPDO-Map Status Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A30:0 | AO TxPDO-Map Status Ch.4 | PDO Mapping TxPDO 49 | UINT8 | RO | 0x08 (8dec) |
1A30:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A30:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6030 (AO Inputs Ch.4), entry 0x02 (Output Overload)) | UINT32 | RO | 0x6030:02, 1 |
1A30:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6030 (AO Inputs Ch.4), entry 0x03 (Underrange)) | UINT32 | RO | 0x6030:03, 1 |
1A30:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6030 (AO Inputs Ch.4), entry 0x04 (Overrange)) | UINT32 | RO | 0x6030:04, 1 |
1A30:05 | SubIndex 005 | 5. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A30:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6030 (AO Inputs Ch.4), entry 0x06 (Warning)) | UINT32 | RO | 0x6030:06, 1 |
1A30:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6030 (AO Inputs Ch.4), entry 0x07 (Error)) | UINT32 | RO | 0x6030:07, 1 |
1A30:08 | SubIndex 008 | 8. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
Index 1C00 Sync manager type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
|
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
|
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
|
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
|
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x02 (2dec) |
1C12:01 | Subindex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1622 (5666dec) |
1C12:02 | Subindex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1632 (5682dec) |
1C12:03 | Subindex 003 | 3. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:04 | Subindex 004 | 4. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:05 | Subindex 005 | 5. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:06 | Subindex 006 | 6. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x04 (4dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A02 (6658dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A12 (6674dec) |
1C13:03 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A20 (6688dec) |
1C13:04 | Subindex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A30 (6704dec) |
1C13:05 | Subindex 005 | 5. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C13:06 | Subindex 006 | 6. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x0001 (1dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x000186A0 (100000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C33:02 | Cycle time |
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 Event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x0001 (1dec) |
1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RO | 0x000186A0 (100000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and the inputs being available for the master (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 0x1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 0x1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 0x1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 0x1C32:32 | BOOLEAN | RO | 0x00 (0dec) |
Index F008 Code word
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F008:0 |
Code word |
Code word (currently reserved) |
UINT32 |
RW |
0x00000000 (0dec) |
Index F009 Password protection
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F009:0 | Password protection | Password protection user calibration | UINT32 | RW | 0x00000000 (0dec) |