Sync Manager (SM)

PDO Assignment

SM2, PDO assignment 0x1C12

Index (hex)

Index of excluded PDOs

Size (byte.bit)

Name

PDO content

1600 (default)

-

2.0

AO Output Channel 1

Index 0x7000:01 - Analog output

1601 (default)

-

2.0

AO Output Channe.2

Index 0x7010:01 - Analog output

1602 (default)

-

2.0

AO Output Channel 3

Index 0x7020:01 - Analog output

1603 (default)

-

2.0

AO Output Channel 4

Index 0x7030:01 - Analog output

Table 1: PDO assignment of the SyncManager

Distributed Clocks

The EL41x4 can be operated with and without the Distributed Clocks functionality; see figure for conversion.

Sync Manager (SM) 1:Fig.160: Conversion of EL41x4 to DC mode

In DC mode the EL41x4 outputs its output values synchronously with other output units, taking into account the DC settings (DC tab --> advanced settings) and the electrical conversion time.

Note regarding FW01: operation with an EtherCAT cycle time of < 400 µs is not possible in DC mode; the EL41x4 remains in SAFEOP.