Profile-specific objects (0x6000-0xFFFF)

The profile-specific objects have the same meaning for all EtherCAT slaves that support the profile 5001.

Index 70n0 AO outputs (for 0 ≤ n ≤ 3), channel 1 - 4

Index (hex)

Name

Meaning

Data type

Flags

Default

70n0:0

AO outputs Ch.1

Max. subindex

UINT8

RO

0x01 (1dec)

70n0:01

Analog output

Analog output data

INT16

RO

0x0000 (0dec)

Index 80nE AO internal data (for 0 ≤ n ≤ 3), channel 1 - 4

Index (hex)

Name

Meaning

Data type

Flags

Default

80nE:0

AO internal data

Max. subindex

UINT8

RO

0x01 (1dec)

80nE:01

DAC raw value

DAC raw value

UINT16

RO

0x0000 (0dec)

Index 80nF AO vendor data (for 0 ≤ n ≤ 3), channel 1 - 4

Profile-specific objects (0x6000-0xFFFF) 1:

Codeword

The vendor reserves the authority for the basic calibration of the terminals. The codeword is therefore at present reserved.

Index (hex)

Name

Meaning

Data type

Flags

Default

80nF:0

AO vendor data

Max. subindex

UINT8

RO

0x02 (2dec)

80nF:01

Calibration offset

Vendor calibration offset

INT16

RW

0x0000 (0dec)

80nF:02

Calibration gain

Vendor calibration gain

UINT16

RW

0xFFFF (65535dec)

Index F000 Modular device profile

Index (hex)

Name

Meaning

Data type

Flags

Default

F000:0

Modular device profile

General information for the modular device profile

UINT8

RO

0x02 (2dec)

F000:01

Module index distance

Index spacing of the objects of the individual channels

UINT16

RO

0x0010 (16dec)

F000:02

Maximum number of modules

Number of channels

UINT16

RO

0x0004 (4dec)

Index F008 Code word

Profile-specific objects (0x6000-0xFFFF) 2:

Codeword

The vendor reserves the authority for the basic calibration of the terminals. The codeword is therefore at present reserved.

Index (hex)

Name

Meaning

Data type

Flags

Default

F008:0

Code word

reserved

UINT32

RW

0x00000000 (0dec)

Index F010 Module list

Index (hex)

Name

Meaning

Data type

Flags

Default

F010:0

Module list

Max. subindex

UINT8

RW

0x04 (4dec)

F010:01

SubIndex 001

Analog Output Profil (400)

UINT32

RW

0x00000190 (400dec)

F010:02

SubIndex 002

Analog Output Profil (400

UINT32

RW

0x00000190 (400dec)

F010:03

SubIndex 003

Analog Output Profil (400

UINT32

RW

0x00000190 (400dec)

F010:04

SubIndex 004

Analog Output Profil (400

UINT32

RW

0x00000190 (400dec)