Standard objects (0x1000-0x1FFF)
Index 1000 Device type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1000:0 |
Device type |
Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. |
UINT32 |
RO |
0x01901389 (26219401dec) |
Index 1008 Device name
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1008:0 |
Device name |
Device name of the EtherCAT slave |
STRING |
RO |
EL41x2-0000 |
Index 1009 Hardware version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
07 |
Index 100A Software version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
05 |
Index 1018 Identity
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1018:0 |
Identity |
Information for identifying the slave |
UINT8 |
RO |
0x04 (4dec) |
1018:01 |
Vendor ID |
Vendor ID of the EtherCAT slave |
UINT32 |
RO |
0x00000002 (2dec) |
1018:02 |
Product code |
Product code of the EtherCAT slave |
UINT32 |
RO |
0x10243052 (270807122dec) |
1018:03 |
Revision |
Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description |
UINT32 |
RO |
0x03F80000 (66584576dec) |
1018:04 |
Serial number |
Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 |
UINT32 |
RO |
0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000000 (0dec) |
Index 1400 RxPDO 01 mapping
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1400:0 |
RxPDO 01 mapping |
PDO Parameter RxPDO 1 |
UINT8 |
RO |
0x06 (6dec) |
1400:06 |
Exclude RxPDOs |
Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 1 |
OCTET-STRING[8] |
RO |
02 16 03 16 10 16 00 00 |
Index 1401 RxPDO 02 mapping
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1401:0 |
RxPDO 02 mapping |
PDO Parameter RxPDO 2 |
UINT8 |
RO |
0x06 (6dec) |
1401:06 |
Exclude RxPDOs |
Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 2 |
OCTET-STRING[8] |
RO |
02 16 03 16 10 16 00 00 |
Index 1402 AO RxPDO-Par Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1402:0 |
AO RxPDO-Par Ch.1 |
PDO Parameter RxPDO 3 |
UINT8 |
RO |
0x06 (6dec) |
1402:06 |
Exclude RxPDOs |
Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 3 |
OCTET-STRING[8] |
RO |
00 16 01 16 10 16 00 00 |
Index 1403 AO RxPDO-Par Ch.2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1403:0 |
AO RxPDO-Par Ch.2 |
PDO Parameter RxPDO 4 |
UINT8 |
RO |
0x06 (6dec) |
1403:06 |
Exclude RxPDOs |
Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 4 |
OCTET-STRING[8] |
RO |
00 16 01 16 10 16 00 00 |
Index 1410 RxPDO 017 mapping
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1410:0 |
RxPDO 017 mapping |
PDO Parameter RxPDO 17 |
UINT8 |
RO |
0x06 (6dec) |
1410:06 |
Exclude RxPDOs |
Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 17 |
OCTET-STRING[8] |
RO |
00 16 01 16 02 16 03 16 |
Index 1600 RxPDO 01 mapping
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1600:0 |
RxPDO 01 mapping |
PDO Mapping RxPDO 1 |
UINT8 |
RO |
0x01 (1dec) |
1600:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x3001 (Channel 1), entry 0x01 (Output)) |
UINT32 |
RO |
0x3001:01, 16 |
Index 1601 RxPDO 02 mapping
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1601:0 |
RxPDO 02 mapping |
PDO Mapping RxPDO 2 |
UINT8 |
RO |
0x01 (1dec) |
1601:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x3002 (Channel 2), entry 0x01 (Output)) |
UINT32 |
RO |
0x3002:01, 16 |
Index 1602 AO RxPDO-Map Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1602:0 |
AO RxPDO-Map Ch.1 |
PDO Mapping RxPDO 3 |
UINT8 |
RO |
0x01 (1dec) |
1602:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7010 (AO outputs Ch.1), entry 0x01 (Analog output)) |
UINT32 |
RO |
0x7010:01, 16 |
Index 1603 AO RxPDO-Map Ch.2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1603:0 |
AO RxPDO-Map Ch.2 |
PDO Mapping RxPDO 4 |
UINT8 |
RO |
0x01 (1dec) |
1603:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7020 (AO outputs Ch.2), entry 0x01 (Analog output)) |
UINT32 |
RO |
0x7020:01, 16 |
Index 1610 RxPDO 017 mapping
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1610:0 |
RxPDO 017 mapping |
PDO Mapping RxPDO 17 |
UINT8 |
RO |
0x02 (2dec) |
1610:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6001, entry 0x01) |
UINT32 |
RO |
0x6001:01, 16 |
1610:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6001, entry 0x02) |
UINT32 |
RO |
0x6001:02, 16 |
Index 1C00 Sync manager type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C12:0 |
RxPDO assign |
PDO Assign Outputs |
UINT8 |
RW |
0x02 (2dec) |
1C12:01 |
SubIndex 001 |
1st allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1600 (5632dec) |
1C12:02 |
SubIndex 002 |
2nd allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1601 (5633dec) |
Index 1C13 TxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C13:0 |
TxPDO assign |
PDO Assign Inputs |
UINT8 |
RW |
0x00 (0dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0001 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x00000000 (0dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0xC007 (49159dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x00000000 (0dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Command |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 3001 Channel 1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
3001:0 |
Channel 1 |
Length of this object |
UINT8 |
RO |
0x01 (1dec) |
3001:01 |
Output |
Output process data channel 1 |
INT16 |
RO |
0x0000 (0dec) |
Index 3002 Channel 2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
3002:0 |
Channel 2 |
Length of this object |
UINT8 |
RO |
0x01 (1dec) |
3002:01 |
Output |
Output process data channel 2 |
INT16 |
RO |
0x0000 (0dec) |
Index 4040 Producer codeword 1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
4040:0 |
Producer codeword 1 |
reserved |
UINT16 |
RW |
0x0000 (0dec) |
Index 4041 DAC raw value 1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
4041:0 |
DAC raw value 1 |
Length of this object |
UINT8 |
RO |
0x01 (1dec) |
4041:01 |
Subindex 1 |
This is the circuit's raw DAC value. It is converted to an output value through a calculation with the gain and offset from the calibration. |
UINT16 |
RO |
0x0000 (0dec) |
Index 4042 Calibration data 1
![]() | Calibration The vendor reserves the authority for the basic calibration of the terminals. The vendor calibration is therefore presently reserved. |
Index (hex) | Name | Meaning | Data type | Flags | Default | |
---|---|---|---|---|---|---|
4042:0 | Calibration data 1 | Length of this object | UINT8 | RO | 0x02 (2dec) | |
4042:01 | Offset | These objects are used to trim the tolerances of the components to determine the output value. The values can only be changed when the Producer codeword (object 0x4040) is set. | Offset trim channel 1 | INT16 | RW | 0x0000 (0dec) |
4042:02 | Gain | Gain trim channel 1 | UINT16 | RW | 0xF0CC (61644dec) |
Index 4080 Producer codeword 2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
4080:0 |
Producer codeword 2 |
reserved |
UINT16 |
RW |
0x0000 (0dec) |
Index 4081 DAC raw value 2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
4081:0 |
DAC raw value 2 |
Length of this object |
UINT8 |
RO |
0x01 (1dec) |
4081:01 |
Subindex 1 |
This is the circuit's raw DAC value. It is converted to an output value through a calculation with the gain and offset from the calibration. |
UINT16 |
RO |
0x0000 (0dec) |
Index 4082 Calibration data 2
![]() | Calibration The vendor reserves the authority for the basic calibration of the terminals. The vendor calibration is therefore presently reserved. |
Index (hex) | Name | Meaning | Data type | Flags | Default | |
---|---|---|---|---|---|---|
4082:0 | Calibration data 2 | Length of this object | UINT8 | RO | 0x02 (2dec) | |
4082:01 | Offset | These objects are used to trim the tolerances of the components to determine the output value. The values can only be changed when the Producer codeword (object 0x4080) is set. | Offset trim channel 2 | INT16 | RW | 0x0000 (0dec) |
4082:02 | Gain | Gain trim channel 2 | UINT16 | RW | 0xF0CC (61644dec) |