EL4112, EL4112-0010 - Technical data
Technical data | EL4112 | EL4112-0010 | |
|---|---|---|---|
Number of outputs | 2 | ||
Output current per channel | 0 ... 20 mA | -10 ... +10 mA (short-circuit proof) | |
Accuracy | ± 0.1% | ± 0.3% | |
Resolution | 16 bits (including sign) | ||
Sampling type | simultaneous | ||
Ground reference | single ended | ||
< 500 Ω | |||
Distributed Clocks (DC) | Yes, from EL4112-0000-1017 | Yes, from EL4112-0010-1017 | |
Max. sampling rate (output rate) | DC disabled **) | Normal operation: 10 kSps (corresponds to minimum EtherCAT cycle time of 100 µs) Fast mode: 15 kSps (corresponds to minimum EtherCAT cycle time of 66.6 µs) Fast mode 1-channel: 20 kSps (corresponds to minimum EtherCAT cycle time of 50 µs) | |
DC enabled | Normal operation: 5 kSps (corresponds to minimum EtherCAT cycle time of 200 µs) Fast mode: not possible | ||
Power supply for outputs | via the power contacts | ||
Current consumption power contacts | 15 mA typ. + load | ||
Power supply for the electronics | via the E-bus | ||
Current consumption via E-bus | typ. 110 mA (160 mA***)) | typ. 110 mA (150 mA****)) | |
Electrical isolation | 500 V (E-bus/field voltage) | ||
Bit width in process image | Outputs: 2 x 16 bit data | ||
Configuration | no address or configuration settings required | ||
Weight | approx. 60 g | approx. 65 g | |
Permissible ambient temperature range during operation | 0 °C ... +55 °C | ||
Permissible ambient temperature range during storage | -25 °C ... +85 °C | ||
Permissible relative air humidity | 95 %, no condensation | ||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | ||
on 35 mm mounting rail, conforms to EN 60715 | |||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection rating | IP20 | ||
Installation position | variable | ||
Identification / approval*) | |||
*) Real applicable approvals/markings see type plate on the side (product marking).
**) SyncManager synchronous, EtherCAT frame triggered.
The EL41xx does not support oversampling, therefore the output rate is equal to the EtherCAT cycle time.
***) valid for HW / FW / revision combinations before HW 12 / FW 09, Rev.-1021
***) valid for HW / FW / revision combinations before HW 09 / FW 09, Rev.-1021
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |