EL4102 - Technical data
Technical data | EL4102 | |
|---|---|---|
Number of outputs | 2 | |
Output voltage | 0 V...+10 V (short-circuit proof) | |
Measuring error | < ± 0.1% (at 0 °C... +55 °C, relative to the full scale value) | |
Resolution | 16 bits (including sign) | |
Sampling type | simultaneous | |
Ground reference | single ended | |
Load | > 5 kΩ | |
Distributed Clocks (DC) | Yes, from EL4102-0000-1017 | |
Max. sampling rate (output rate) | DC disabled **) | Normal operation: 10 kSps (corresponds to minimum EtherCAT cycle time of 100 µs) Fast mode: 15 kSps (corresponds to minimum EtherCAT cycle time of 66.6 µs) Fast mode 1-channel: 20 kSps (corresponds to minimum EtherCAT cycle time of 50 µs) |
DC enabled | Normal operation: 5 kSps (corresponds to minimum EtherCAT cycle time of 200 µs) Fast mode: not possible | |
Power supply for outputs | via the E-bus | |
Power supply for the electronics | via the E-bus | |
Current consumption via E-bus | typ. 170 mA (210 mA***)) | |
Electrical isolation | 500 V (E-bus/field voltage) | |
Bit width in process image | Outputs: 2 x 16 bit data | |
Configuration | no address or configuration settings required | |
Weight | approx. 55 g | |
Permissible ambient temperature range during operation | -25 °C ... +60 °C | |
Permissible ambient temperature range during storage | -40 °C ... +85 °C | |
Permissible relative air humidity | 95 %, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail, conforms to EN 60715 | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection rating | IP20 | |
Installation position | variable | |
Identification / approval*) | ||
*) Real applicable approvals/markings see type plate on the side (product marking).
**) SyncManager synchronous, EtherCAT frame triggered.
The EL41xx does not support oversampling, therefore the output rate is equal to the EtherCAT cycle time.
***) valid for HW / FW / revision combinations before HW 18 / FW 09, Rev.-1021
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |