Information and diagnostic data
Index 90p0 Analog Input Info data Ch.1 - 6 (for p = 0..5, corresponds to Ch.1..6
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
90p0:0 | Analog Input Info data | Maximum subindex | UINT8 | RO | > 1 < |
90p0:01 | Saturation Time | Time, the channel has been run in overload range (unit:1 s) | UINT32 | RO | 0x00000000 (0dec) |
Index 10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F3:0 | Diagnosis History | Maximum subindex | UINT8 | RO | > 21 < |
10F3:01 | Maximum Messages | Maximum number of stored messages | UINT8 | RO | 0x10 (16dec) |
10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOLEAN | RO | FALSE |
10F3:05 | Flags | not used | UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 | Message 1 | OCTET-STRING[28] | RO | see |
... | ... | ... | ... | ... | ... |
10F3:15 | Diagnosis Message 016 | Message 16 | OCTET-STRING[28] | RO | - |
Index 10F8 Actual Time Stamp
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
10F8:0 |
Actual Time Stamp |
Time stamp |
UINT64 |
RO |
- |
Index F600 NextSync1 Time
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6060:0 | Next Sync1 Time | Max. subindex | UINT8 | RO | > 1 < |
6060:01 | Lo | Time Stamp (Lo) | UINT64 | RO | 0x00000000 (0) |
6060:01 | Hi | Time Stamp (Hi) | UINT64 | RO | 0x00000000 (0) |
Index F601 Sample Count
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6061:0 | Sample Count | Max. Subindex | UINT8 | RO | > 1 < |
6061:01 | Sample Count | see Process data | UINT16 | RO | 0x0000 (0dec) |
Index F602 Synchron Oversampling Diagnosis
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6062:0 | Synchron Oversampling Diagnosis | Max. subindex | UINT8 | RO | > 4 < |
6062:02 | Measured Cycle Time | Measured cycle time | DINT32 | RO | - |
6062:03 | Internal Cycle Time | Internal cycle time | DINT32 | RO | - |
6062:04 | Internal Buffer | Internal Buffer | INT16 | RO | - |
Index F603 Current Range
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6063:0 | Sample Count | Max. subindex | UINT8 | RO | > 5 < |
6063:01 | High Current Range 1 | Current range of the single sample (1) | UINT16 | RO | 0x00 (0) |
6063:02 | High Current Range 2 | Current range of the single sample (2) | UINT16 | RO | 0x00 (0) |
6063:03 | High Current Range 3 | Current range of the single sample (3) | UINT16 | RO | 0x00 (0) |
6063:04 | High Current Range 4 | Current range of the single sample (4) | UINT16 | RO | 0x00 (0) |
6063:05 | High Current Range Active | TRUE: | UINT16 | RO | FALSE |