Technical data
Technical data | EL3621-0020 |
---|---|
Number of inputs | 1 |
Resolution | 24 bit (incl. sign) |
Sampling type | simultaneous |
Ground reference | differential |
Signal current | 4 ... 20 mA |
Max. input frequency | 3 kHz |
Conversion time | 1…400 ms configurable |
Measuring error | < ±0.01 % |
Internal resistance | 85 Ω type. + diode voltage |
Common-mode voltage Ucm | 10 V max. |
Crosstalk attenuation | > 60 dB |
Power supply for electronics | via the E-bus |
Current consumption via E-bus | typ. 190 mA |
Electrical isolation | 500 V (E-bus/signal voltage) |
Configuration | via TwinCAT System Manager |
Special features | various filter times, limit evaluation, high precision, with calibration certificate |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... +85 °C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking / Approval*) | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).
**) Notes concerning ageing effects on request