Configuration data
Index 8000 AI Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000:0 | AI Settings Ch.1 | Maximum subindex | UINT8 | RO | EL3602: EL3602-0002: EL3602-0010: EL3612, |
8000:01 | User scaling is active. | BOOLEAN | RW | 0x00 (0dec) | |
8000:02 | 0: Signed presentation 1: Absolute value with MSB as sign 2: right adjust 24 Bit | BIT3 | RW | 0x00000000 (0dec) | |
8000:05 | The S5 bits are displayed in the three low-order bits | BOOLEAN | RW | 0x00 (0dec) | |
8000:06 | The filter is always active irrespective of this setting, see note! | BOOLEAN | RW | 0x00 (0dec) | |
8000:07 | Limit 1 enabled | BOOLEAN | RW | 0x00 (0dec) | |
8000:08 | Limit 2 enabled | BOOLEAN | RW | 0x00 (0dec) | |
8000:0A | Enabling of the user calibration | BOOLEAN | RW | 0x00 (0dec) | |
8000:0B | Enabling of the vendor calibration | BOOLEAN | RW | 0x01 (1dec) | |
8000:11 | User scaling offset | INT32 | RW | 0x00000000 (0dec) | |
8000:12 | User scaling gain. | INT32 | RW | 0x00010000 (65536dec) | |
8000:13 | First limit value for setting the status bits | INT32 | RW | 0x00000000 (0dec) | |
8000:14 | Second limit value for setting the status bits | INT32 | RW | 0x00000000 (0dec) | |
8000:15 | This object determines the digital filter settings, if it is active via Enable filter (index 0x8000:06). | UINT32 | RW | 0x00000000 (0dec) | |
8000:17 | User calibration offset | INT16 | RW | 0x0000 (0dec) | |
8000:18 | User calibration gain | UINT32 | RW | 0x007FFFFF (8388607dec) | |
8000:19 | Measuring range | UINT32 | RW | 0x00000000 (0dec) |
Index 8010 AI Settings Ch.2, EL3602 (EL3602-xxxx), EL3612 (EL3612-xxxx) only
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8010:0 | AI Settings Ch.2 | Maximum subindex | UINT8 | RO | EL3602: EL3602-0002: EL3602-0010: EL3612: |
8010:01 | User scaling is active. | BOOLEAN | RW | 0x00 (0dec) | |
8010:02 | 0: Signed presentation | BIT3 | RW | 0x00000000 (0dec) | |
8010:05 | The S5 bits are displayed in the three low-order bits | BOOLEAN | RW | 0x00 (0dec) | |
8010:06 | Enable filter, which makes PLC-cycle-synchronous data exchange unnecessary | BOOLEAN | RW | 0x00 (0dec) | |
8010:07 | Limit 1 enabled | BOOLEAN | RW | 0x00 (0dec) | |
8010:08 | Limit 2 enabled | BOOLEAN | RW | 0x00 (0dec) | |
8010:0A | Enabling of the user calibration | BOOLEAN | RW | 0x00 (0dec) | |
8010:0B | Enabling of the vendor calibration | BOOLEAN | RW | 0x01 (1dec) | |
8010:11 | User scaling offset | INT32 | RW | 0x00000000 (0dec) | |
8010:12 | User scaling gain. | INT32 | RW | 0x00010000 (65536dec) | |
8010:13 | First limit value for setting the status bits | INT32 | RW | 0x00000000 (0dec) | |
8010:14 | Second limit value for setting the status bits | INT32 | RW | 0x00000000 (0dec) | |
8010:15 | This object determines the digital filter settings, if it is active via Enable filter (index 0x8010:06). | UINT32 | RW | 0x00000000 (0dec) | |
8010:17 | User calibration offset | INT16 | RW | 0x0000 (0dec) | |
8010:18 | User calibration gain | UINT32 | RW | 0x007FFFFF (8388607dec) | |
8010:19 | Measuring range | UINT32 | RW | 0x00000000 (0dec) |