Configuration data
Index 80n0 SAI Settings (for Ch.1 (n=0); Ch.2 (n=1)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80n0:0 | SAI Settings | Maximum subindex | UINT8 | RW | 0x31 (49dec) |
80n0:01 | Enable vendor calibration | Manufacturer calibration is active. | BOOLEAN | RW | 0x01 (1dec) |
80n0:02 | Enable user calibration | User calibration is active. | BOOLEAN | RW | 0x00 (0dec) |
80n0:05 | Enable delay time | The set delay time is active. | BOOLEAN | RW | 0x00 (0dec) |
80n0:09 | Disable Autorange | The Autorange function is disabled. | BOOLEAN | RW | 0x00 (0dec) |
80n0:0D | Mode | Measuring mode of the terminal: | Bit-Field[4] | RW | 0x00 (0dec) |
80n0:11 | Range | Measuring range | INT8 | RW | 0x00 (0dec) |
80n0:1D | Presentation | 0: left-aligned | Bit-Field[4] | RW | 0x01 (1dec) |
80n0:21 | Filter Settings | Setting the hardware filter in ADC | UINT16 | RW | 0x02 (2dec) |
80n0:37 | Delay time | Delay time | UINT8 | RW | 0x00 (0dec) |
80n0:3E | Steady state tolerance | If the last four values are no more than x / 1024 of end value apart, the "Steady state" bit is set to TRUE | UINT8 | RW | 0x00 (0dec) |
Index 80n2SAI User Data (for Ch.1 (n=0); Ch.2 (n=1)
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
80n2:0 |
SAI User Data |
Maximum subindex |
UINT8 |
RO |
0x24 (36dec) |
80n2:0m (odd) |
Range x 2/4W offset |
one offset value per measuring range for user calibration |
UINT32 |
RW |
0x00000000 (0dec) |
80n2:0m (even) |
Range x 2/4W gain |
one gain value per measuring range for user calibration |
UINT32 |
RW |
0x10000 (65536dec) |