Autorange

The Autorange function selects the best measuring range for the selected measurement type. In Autorange mode the current measuring ranges represent separate types of measurement, i.e. it is not possible to switch between 1 A and 10 A (Reason: different input contacts; the 1 A range is protected with a 1.25 A fuse).

Autorange 1:

Deactivation of Autorange (index 0x8000:09, see note)

The Autorange function is deactivated if the measuring range is not transferred (Tx PDO 0x1A00 selected) and "scaled" view is not active.

The limits for changing the measuring ranges range are 10% above the full scale value (extended measuring range, larger range) and 10% of the full scale value (smaller range). If "Left aligned" view is selected, the limits are 100% and 5% of the full scale value.