Information and diagnostic data
Index 800E SAI Internal data *)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
800E:0 | SAI Internal data | Maximum subindex | UINT8 | RO | 0x03 (3dec) |
800E:01 | Raw value | The raw value of the ADC | INT32 | RO | 0x00000000 (0dec) |
800E:02 | Zero value | The internal offset of the ADC (corrected automatically if 0x8000:19 is not equal to 0). | INT32 | RO | 0x00000000 (0dec) |
800E:03 | Sampling time | Duration of the last conversion(s) in ms. | UINT16 | RO | 0x0000 (0dec) |
Index 9000 SAI Internal data*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9000:0 | SAI Internal data | Maximum subindex | UINT8 | RO | 0x03 (3dec) |
9000:01 | Raw value | The raw value of the ADC | INT32 | RO | 0x00000000 (0dec) |
9000:02 | Zero value | The internal offset of the ADC (corrected automatically if 0x8000:19 is not equal to 0). | INT32 | RO | 0x00000000 (0dec) |
9000:03 | Sampling time | Duration of the last conversion(s) in ms. | UINT16 | RO | 0x0000 (0dec) |
Index F000 Modular device profile
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F000:0 |
Modular device profile |
General information for the modular device profile |
UINT8 |
RO |
0x02 (2dec) |
F000:01 |
Module index distance |
Index distance of the objects of the individual channels |
UINT16 |
RO |
0x0010 (16dec) |
F000:02 |
Maximum number of modules |
Number of channels |
UINT16 |
RO |
0x0001 (1dec) |
Index F008 Code word
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F008:0 |
Code word |
Code word (reserved) |
UINT32 |
RW |
0x00000000 (0dec) |
Index F010 Module list
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F010:0 |
Module list |
Maximum subindex |
UINT8 |
RW |
0x01 (1dec) |
F010:01 |
SubIndex 001 |
reserved |
UINT32 |
RW |
0x00000168 (360dec) |