Output data
Index 7000 SAI Range
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7000:0 | SAI Range | Maximum subindex | UINT8 | RO | 0x09 (9dec) |
7000:01 | Disable autorange | Disables the Autorange function for the selected measuring mode (e.g. DC Voltage) | BOOLEAN | RO | 0x00 (0dec) |
7000:02 | Start calibration | Initializes automatic correction of the internal measuring range (only if 0x8000:19 = 4dec | BOOLEAN | RO | 0x00 (0dec) |
7000:05 | Mode | Selection of measuring mode (e.g. DC Voltage) | BIT4 | RO | 0x00 (0dec) |
7000:09 | Range | Selection of measuring range (e.g. 10^2) | INT8 | RO | 0x00 (0dec) |