EL3483 – LED and connection
EL3483 - LEDs and connection

Terminal point | Description | Comment | ||
---|---|---|---|---|
Name | No. | |||
L1 | 1 | Phase L1 | Connections for the voltage measurement |
|
L2 | 2 | Phase L2 |
| |
L3 | 3 | Phase L3 |
| |
N | 4 | Neutral conductor N |
|
LED | Color | Meaning | |
---|---|---|---|
RUN | green | This LED indicates the terminal's operating state: | |
off | State of the EtherCAT State Machine: | ||
flashing rapidly | State of the EtherCAT State Machine: | ||
flashing | State of the EtherCAT State Machine: | ||
Single flash | State of the EtherCAT State Machine: | ||
on | State of the EtherCAT State Machine: | ||
System OK | green | on | System OK, (the "SystemOK"-LED is the representation of the "System State" bit, F600:01) |
L1 - L3 | green | on | Voltage in the normal range |
flashes | Voltage in the critical range | ||
off | Voltage in prohibited range | ||
L1 - L3 | red | on |