Input data
Index 60n0 PMX status (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n0:0 | PMX Status | Max. subindex | UINT8 | RO | 0x10 (16dec) |
60n0:02 | Overvoltage | Maximum measurable voltage is exceeded. | BOOLEAN | RO | 0x00 (0dec) |
60n0:03 | Overcurrent | Maximum measurable current is exceeded. | BOOLEAN | RO | 0x00 (0dec) |
60n0:04 | Inaccurate Voltage | The measured voltage value is smaller than the value entered in CoE object "F800:15 Inaccurate Threshold Voltage". | BOOLEAN | RO | 0x00 (0dec) |
60n0:05 | Inaccurate Current | The measured current value is smaller than the value entered in CoE object "F800:16 Inaccurate Threshold Current". | BOOLEAN | RO | 0x00 (0dec) |
60n0:06 | Voltage Guard Warning | A warning limit of the voltage monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
60n0:07 | Voltage Guard Error | An error limit of the voltage monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
Index 60n4 PMX Energy (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n4:0 | PMX Energy | Max. subindex | UINT8 | RO | 0x13 (19dec) |
60n4:11 | Active Energy | Active energy in mWh | INT64 | RO |
|
60n4:12 | Apparent Energy | Apparent energy in mVAh | INT64 | RO |
|
60n4:13 | Reactive Energy | Reactive energy in mvarh | INT64 | RO |
|
Index 60n8 PMX Statistic Voltage (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n8:0 | PMX Statistic Voltage | Max. subindex | UINT8 | RO | 0x13 (19dec) |
60n8:11 | Voltage Peak | Peak value of the instantaneous voltage in the last interval in V | REAL32 | RO | 0.000000 (0.000000e+000) |
60n8:12 | Voltage RMS Minimum | Minimum RMS value of the voltage in the last interval in V | REAL32 | RO | 0.000000 (0.000000e+000) |
60n8:13 | Voltage RMS Maximum | Maximum RMS value of the voltage in the last interval in V | REAL32 | RO | 0.000000 (0.000000e+000) |
Index 60n9 PMX Statistic Current (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n9:0 | PMX Statistic Current | Max. subindex | UINT8 | RO | 0x13 (19dec) |
60n9:11 | Current Peak | Peak value of the instantaneous current in the last interval in A | REAL32 | RO | 0.000000 (0.000000e+000) |
60n9:12 | Current RMS Minimum | Minimum RMS value of the current in the last interval in A | REAL32 | RO | 0.000000 (0.000000e+000) |
60n9:13 | Current RMS Maximum | Maximum RMS value of the current in the last interval in A | REAL32 | RO | 0.000000 (0.000000e+000) |
Index 60nA PMX Statistic Power (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60nA:0 | PMX Statistic Power | Max. subindex | UINT8 | RO | 0x19 (25dec) |
60nA:11 | Active Power Avg | Average active power in the last interval in W | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:12 | Active Power Min | Minimum active power in the last interval in W | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:13 | Active Power Max | Maximum active power in the last interval in W | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:14 | Apparent Power Avg | Average apparent power in the last interval in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:15 | Apparent Power Max | Maximum apparent power in the last interval in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:16 | Reactive Power Avg | Average reactive power average in the last interval in var | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:17 | Reactive Power Min | Minimum reactive power in the last interval in var | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:18 | Reactive Power Max | Maximum reactive power in the last interval in var | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:19 | Apparent Power Min | Minimum apparent power in the last interval in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F600 PMX Total Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F600:0 | PMX Total Status | Max. subindex | UINT8 | RO | 0x11 (17dec) |
F600:01 | System State | Overall system state (as a logical disjunction of voltage guard errors, phase sequence, overvoltage, overcurrent and frequency guard errors) | BOOLEAN | RO | 0x00 (0dec) |
F600:02 | Grid Direction | Phase sequence L1 - L2 - L3 correctly detected (with clockwise 3-phase mains) | BOOLEAN | RO | 0x00 (0dec) |
F600:03 | Frequency Guard Warning | A warning limit of the frequency monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:04 | Frequency Guard Error | An error limit of the frequency monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:05 | Neutral Current Guard Warning | A warning limit of the neutral conductor current monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:06 | Neutral Current Guard Error | An error limit of the neutral conductor current monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:07 | Active Power Guard Warning | A warning limit of the active power monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:08 | Active Power Guard Error | An error limit of the active power monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:09 | Apparent Power Guard Warning | A warning limit of the apparent power monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:0A | Apparent Power Guard Error | An error limit of the apparent power monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:0B | Power Quality Guard Warning | A warning limit of the PQF monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:0C | Power Quality Guard Error | An error limit of the PQF monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:0F | TxPDO State | TRUE for general error | BOOLEAN | RO | 0x00 (0dec) |
F600:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
F600:11 | Power Quality Factor | Analog value of the voltage quality between 1.0 and 0 (see basic function principles - Power Quality Factor) | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F602 PMX Total Advanced
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F602:0 | PMX Total Advanced | Max. subindex | UINT8 | RO | 0x02 (2dec) |
F602:01 | Unbalance Guard Warning | A warning limit of the unbalance monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F602:02 | Unbalance Guard Error | An error limit of the unbalance monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
Index F603 PMX Total Active
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F603:0 | PMX Total Active | Max. subindex | UINT8 | RO | 0x14 (20dec) |
F603:12 | Active Energy | Recorded active energy in mWh | INT64 | RO |
|
F603:13 | Active Positive Energy | Received active energy in mWh | INT64 | RO |
|
F603:14 | Active Negative Energy | Supplied active energy in mWh | INT64 | RO |
|
Index F605 PMX Total Apparent
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F605:0 | PMX Total Apparent | Max. subindex | UINT8 | RO | 0x14 (20dec) |
F605:12 | Apparent Energy | Recorded apparent energy in mWh | INT64 | RO |
|
F605:13 | Apparent Positive Energy | Received apparent energy in mWh | UINT64 | RO |
|
F605:14 | Apparent Negative Energy | Supplied apparent energy in mWh | UINT64 | RO |
|
Index F607 PMX Total Reactive
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F607:0 | PMX Total Reactive | Max. subindex | UINT8 | RO | 0x14 (20dec) |
F607:12 | Reactive Energy | Recorded reactive energy in mWh | INT64 | RO |
|
F607:13 | Reactive Positive Energy | Received reactive energy in mWh | UINT64 | RO |
|
F607:14 | Reactive Negative Energy | Supplied reactive energy in mWh | UINT64 | RO |
|
Index F60B PMX Total Statistic Power
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F60B:0 | PMX Total Statistic Power | Max. subindex | UINT8 | RO | 0x19 (25dec) |
F60B:11 | Active Power Avg | Average total active power of the last interval in W | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:12 | Active Power Min | Minimum total active power in the last interval in W | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:13 | Active Power Max | Maximum total active power in the last interval in W | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:14 | Apparent Power Avg | Average total apparent power of the last interval in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:15 | Apparent Power Min | Minimum total apparent power in the last interval in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:16 | Apparent Power Max | Maximum total apparent power in the last interval in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:17 | Reactive Power Avg | Average total reactive power average in the last interval in var | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:18 | Reactive Power Min | Minimum total reactive power in the last interval in var | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:19 | Reactive Power Max | Maximum total reactive power in the last interval in var | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F60C PMX Total Statistic PQF
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F60C:0 | PMX Total Statistic PQF | Max. subindex | UINT8 | RO | 0x13 (19dec) |
F60C:11 | PQF Avg | Average value of the power quality factor in the last interval | REAL32 | RO | 0.000000 (0.000000e+000) |
F60C:12 | PQF Min | Minimum power quality factor in the last interval | REAL32 | RO | 0.000000 (0.000000e+000) |
F60C:13 | PQF Max | Maximum power quality factor in the last interval | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F60D PMX Total Interval Energy
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F60D:0 | PMX Total Interval Energy | Max. subindex | UINT8 | RO | 0x19 (25dec) |
F60D:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
F60D:11 | Active Energy | Recorded total active energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:12 | Active Energy Positive | Received total active energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:13 | Active Energy Negative | Supplied total active energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:14 | Apparent Energy | Recorded total apparent energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:15 | Apparent Energy Positive | Received total apparent energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:16 | Apparent Energy Negative | Supplied total apparent energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:17 | Reactive Energy | Recorded total reactive energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:18 | Reactive Energy Positive | Received total reactive energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:19 | Reactive Energy Negative | Supplied total reactive energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F612 PMX Total Active Reduced
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F612:0 | PMX Total Active Reduced | Max. subindex | UINT8 | RO | 0x12 (18dec) |
F612:12 | Active Energy | Active energy in mWh | INT64 | RO | 0x00000000 (0dec) |
Index F613 PMX Total Apparent Reduced
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F613:0 | PMX Total Apparent Reduced | Max. subindex | UINT8 | RO | 0x12 (18dec) |
F613:12 | Apparent Energy | Apparent energy in mVAh | INT64 | RO | 0x00000000 (0dec) |
Index F614 PMX Total Reactive Reduced
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F614:0 | PMX Total Reactive Reduced | Max. subindex | UINT8 | RO | 0x12 (18dec) |
F614:12 | Reactive Energy | Reactive energy in mvarh | INT64 | RO | 0x00000000 (0dec) |
Index F615 PMX Total Interval Energy Reduced
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F615:0 | PMX Total Interval Energy Reduced | Max. subindex | UINT8 | RO | 0x13 (19dec) |
F615:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
F615:11 | Active Energy | Recorded total active energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F615:12 | Apparent Energy | Recorded total apparent energy in the last interval in mVAh | REAL32 | RO | 0.000000 (0.000000e+000) |
F615:13 | Reactive Energy | Recorded total reactive energy in the last interval in mvarh | REAL32 | RO | 0.000000 (0.000000e+000) |