EL3446 – LED and connection
| |
Caution: Risk of injury through electric shock! If you do not connect the terminal point N with the neutral conductor of your mains supply (e.g. when using for current measurement only), terminal point N should be grounded, in order to avoid dangerous overvoltages in the event of a current transformer fault! |
| |
Caution: Risk of injury through electric shock! Please note that many vendors do not permit their current transformers to be operated in no-load mode! Connect the terminal to the secondary winding of the current transformers before using the current transformer! |
EL3446 - LEDs and connection

Terminal point | Description | Comment | |
---|---|---|---|
Name | No. | ||
IL1 | 1 | Load/current transformer on channel 1 | Connections for the voltage measurement |
IL2 | 2 | Load/current transformer on channel 2 | |
IL3 | 3 | Load/current transformer on channel 3 | |
N | 4 | Neutral conductor N | |
IL4 | 5 | Load/current transformer on channel 4 | Connections for the current transformers. Note the Warnings above " Caution: Risk of electric shock!" |
IL5 | 6 | Load/current transformer on channel 5 | |
IL6 | 7 | Load/current transformer on channel 6 | |
N | 8 | Neutral conductor N |
LED | Color | Meaning | |
---|---|---|---|
RUN | green | This LED indicates the terminal's operating state: | |
off | State of the EtherCAT State Machine: | ||
flashing rapidly | State of the EtherCAT State Machine: | ||
flashing | State of the EtherCAT State Machine: | ||
Single flash | State of the EtherCAT State Machine: | ||
on | State of the EtherCAT State Machine: | ||
System OK | green | on | System OK, |
L1 – L6 | green | on | Voltage in the normal range |
flashes | Voltage in the critical range | ||
off | Voltage in prohibited range | ||
Error | red | on | Error of terminal |