EL3444 – LED and connection
| |
Caution: Risk of injury through electric shock! If you do not connect the terminal point N with the neutral conductor of your mains supply (e.g. when using for current measurement only), terminal point N should be grounded, in order to avoid dangerous overvoltages in the event of a current transformer fault! |
| |
Caution: Risk of injury through electric shock! Please note that many vendors do not permit their current transformers to be operated in no-load mode! Connect the terminal to the secondary winding of the current transformers before using the current transformer! |
EL3444 - LEDs and connection
Fig.8: EL3443 LEDs and connectionTerminal point | Description | Comment | |
|---|---|---|---|
Name | No. | ||
I1 | 1 | Input current measurement I1 | Connections for the voltage measurement |
I2 | 2 | Input current measurement I2 | |
I3 | 3 | Input current measurement I3 | |
I4 | 4 | Input current measurement I4 | |
I1‘ | 5 | Output current measurement I1 | Connections for the current transformers. Note the Warnings above " Caution: Risk of electric shock!" |
I2‘ | 6 | Output current measurement I2 | |
I3‘ | 7 | Output current measurement I3 | |
I4‘ | 8 | Output current measurement I4 | |
LED | Color | Meaning | |
|---|---|---|---|
RUN | green | This LED indicates the terminal's operating state: | |
off | State of the EtherCAT State Machine: | ||
flashing rapidly | State of the EtherCAT State Machine: | ||
flashing | State of the EtherCAT State Machine: | ||
Single flash | State of the EtherCAT State Machine: | ||
on | State of the EtherCAT State Machine: | ||
System OK | green | on | System OK, (the "SystemOK"-LED is the representation of the "System State" bit, F600:01) |
I1 – I4 | green | on | Voltage in the normal range |
flashes | Voltage in the critical range | ||
off | Voltage in prohibited range | ||
Error | red | on | |
