EL3453 - Technical data

Analog specifications

EL3453

EL3453-0020

EL3453-0100

Number of inputs

4 x current, 3 x voltage

Technology

3-phase power measurement

Special feature

-

factory calibrated with calibration certificate

-

Oversampling factor

Internal sampling rate

approx. 9.7 ksps (per channel)

Sampling type

simultaneously across all channels

Ground reference

single-ended

Update time

with each half-wave (10 ms at 50 Hz)

Parameters measured

EL3453

EL3453-0020

EL3453-0100

Measured values

Current, voltage, active power, reactive power, apparent power, active energy, reactive energy, apparent energy, fundamental power and energy, cos φ, power factor, frequency, THD, harmonics (up to the 63rd harmonic), power quality factor (PowerQualityFactor)

Measuring error

0.3 % relative to full scale value (U/I), 0.6 % calculated values

Accuracy class according to IEC 61557-12

  • 0.2 Active power
  • 1 Reactive power
  • 0.2 Apparent power
  • 0.5 Active energy
  • 2 Reactive energy
  • 0.5 Apparent energy
  • 0.02 Frequency
  • 0.5 Current
  • 0.1 Voltage
  • 0.5 Power factor
  • 0.2 Voltage unbalance
  • 1 Voltage harmonics
  • 1 Current harmonics
  • 1 Voltage THD
  • 1 Current THD

in preparation

Measuring procedure

true RMS value calculation

Nominal voltage range (mains voltage)

AC: 400 Vrms (ULX-N) or 690 Vrms (ULX-ULY) (TN network: 600 Vrms)

DC: 480 V with connection via L1 and L2 (or L3)

corresponding to AC:
100 Vrms (ULX-N) for voltage transformers

Technical voltage measuring range

80-520 Vrms (ULX-N) or 139-897 Vrms (ULX-ULY) common reference potential N/GND

max. time for voltages above 500 Vrms (ULX-N) or 863 Vrms (ULx-ULy): tmax < 10 s **)

145 Vrms (ULX-N) common reference potential N/GND

Max. permitted overvoltage

max. ±736 V (peak value, ULX-N, equivalent to 520 Vrms) or max. ±1270 V (peak value, ULX-ULY, equivalent to 897 Vrms) **)

max. 300 Vrms (ULX-N) **)

Internal resolution

24 bit

Input resistance voltage circuit

typ. 1.5 MΩ

Nominal current range

corresponding to AC:100 mArms;1 Arms (default);
5 Arms recommended via measuring transformer x A AC/1 A AC

Technical current measuring range

2.25 A (peak value, equivalent to 1.59 Arms) or 9.6 A (peak value, equivalent to 6.8 Arms)

Permissible overcurrent**)

max. ±10 A peak value, equivalent to 7 Arms **) per channel and
max. sum current (I1+I2+I3+IN) ±20 A peak value, equivalent to 14 Arms

Short-time current carrying capacity

60 A (sinusoidal) for 1 sec., the upstream use of current-limiting current transformers is recommended

Largest short-term deviation during a specified electrical interference test

< ±0.5 % of full scale value for the current measurement

Input resistance current circuit

typ. 3 mΩ

Frequency range***)

15 … 400 Hz

Cut-off frequency

4000 Hz

CAUTION

**) Consequences of prolonged operation above the nominal range of the measuring voltage

Prolonged operation above the nominal range can lead to functional impairment and/or shortening of the service life.

EL3453 - Technical data 1:

***) Frequency measurement EL3453

The time source for the frequency measurement has a stability of 100 ppm or better. The accuracy of the frequency measurements with a constant 50 Hz voltage signal is 5 mHz or more.

Supply and potentials

EL3453

EL3453-0020

EL3453-0100

Electrical isolation

4500 V

Current consumption of power contacts

Current consumption via E-bus

260 mA typ.

Communication

EL3453

EL3453-0020

EL3453-0100

Configuration

via TwinCAT System Manager

Distributed clocks

optional (for determining the zero crossing time)

Accuracy of Distributed Clocks

<< 1 µs

Environmental conditions

EL3453

EL3453-0020

EL3453-0100

perm. ambient temp.
range during operation

-25 °C ... +60 °C

0 °C ... +55 °C

perm. ambient temp.
range during storage

-40 °C ... +85 °C

-25 °C ... +85 °C

Relative humidity

95 %, no condensation

General data

EL3453

EL3453-0020

EL3453-0100

Weight

approx. 100 g

Dimensions (W x H x D)

approx. 27 mm x 100 mm x 70 mm (width aligned: 24 mm)

Installation

on 35 mm mounting rail, conforms to EN 60715

Installation position

variable

Standards and approvals

EL3453

EL3453-0020

EL3453-0100

Vibration/shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection rating

IP20

Marking/certification*)

CE, EAC, UKCA, cULus

*) Real applicable approvals/markings see type plate on the side (product marking).