Current measuring range
The EL34x3 offer three current measuring ranges*). The full scale value of the current can set to 5 A, 1 A or 0.1 A for the EL3413-xxxx and to 10 A, 2 A or 0.2 A for the EL3433-xxxx. The correct setting of the full scale value is important in order to avoid unnecessary measurement inaccuracies. It is recommended to always measure in the upper third of the full scale value.
*) EL3413-0000: From HW10, FW07; 100 mA from KW35/2015;
EL3413-0120: From HW10, FW04;
EL3413-0001, EL3433 from release
Sample
In order to change the full scale value to 5 A on the EL3413-xxxxx, the value 500dec must be entered in index 0x802D:11.
In the case of the EL3433-xxxx, the value 1000dec must be entered in index 0x802D:11 for 10 A.
Notice | |
Risk of damage to the device! Exceeding the full scale value can lead to incorrect measurement results and to damage to the terminal. |