Configuration data
Index 8027 PM Settings
Index (hex) | Name | Meaning | Data type | Flags | Default | ||
|---|---|---|---|---|---|---|---|
8027:0 | PM Settings |
| Value | Description | UINT8 | RO | >40< |
8027:03 | Measuring mode | Measuring method | 0 | 3-wire connection delta, 4-wire connection star | BIT2 | RW | 0x00 (0dec) |
1 | reserved | ||||||
2 | reserved | ||||||
8027:19* | Current range | Current measuring range | 0 | 1 A | BIT4 | RW | 0x00 (0dec) |
1 | 0.1 A (presently not active) | ||||||
2 | 5 A | ||||||
8027:28 | External CT phase Offset | Correction of the phase shift of external current transformers | The value can be entered within a range of -0.5 radian to +0.5 radian. | UINT16 | RW | 0x000A (0dec) | |
*) this object is still supported, but no longer displayed in the CoE. It is preferable to object 0x802D:11.
Index 802D PM Device Settings
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
802D:0 | PM Device Settings | Largest subindex of this object | UINT8 | RO | >18< | |
802D:11 | Current Range | Current measuring range (EL3413) | Current measuring range (EL3433) | BIT4 | RW | 2 A (200) |
802D:12 | Power calculation threshold | Calculation threshold for power measurement | BIT4 | RW | off (0 %) | |