Standard objects
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000 Device type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1000:0 |
Device type |
Device type of the EtherCAT slave: the Lo-Word contains the profile used (5001). |
UINT32 |
RO |
0x00001389 (5001) |
Index 1008 Device name
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1008:0 |
Device name |
Device name of the EtherCAT slave |
STRING |
RO |
|
Index 1009 Hardware version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
|
Index 100A Software version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
|
Index 1018 Identity
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1018:0 |
Identity |
Length of this object |
UINT8 |
RO |
>4< |
1018:01 |
Vendor ID |
Vendor ID of the EtherCAT slave |
UINT32 |
RO |
0x00000002 |
1018:02 |
Product code |
Product code of the EtherCAT slave |
UINT32 |
RO |
|
1018:03 |
Revision |
Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description |
UINT32 |
RO |
0x00100000 (1048576dec) |
1018:04 |
Serial number |
Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 |
UINT32 |
RO |
|
Index 10F0 Backup parameter
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
10F0:0 |
Backup parameter |
Length of this object |
UINT8 |
RO |
>1< |
10F0:01 |
Checksum |
Checksum |
UINT32 |
RW |
0x00000000 (0dec) |
Index 10F3 Diagnosis History
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
10F3:0 |
Diagnosis History |
Maximum subindex |
UINT8 |
RO |
>21< |
10F3:01 |
Maximum Messages |
Maximum number of stored messages |
UINT8 |
RO |
0x10 (16dec) |
10F3:02 |
Newest Message |
Subindex of the latest message |
UINT8 |
RO |
0x00 (0dec) |
10F3:03 |
Newest Acknowledged Message |
Subindex of the last confirmed message |
UINT8 |
RW |
0x00 (0dec) |
10F3:04 |
New Messages Available |
Indicates that a new message is available |
BOOLEAN |
RO |
0x00 (0dec) |
10F3:05 |
Flags |
not used |
UINT16 |
RW |
0x0000 (0dec) |
10F3:06 |
Diagnosis Message 001 |
Message 1 |
OCTET-STRING[28] |
RO |
{0} |
... |
... |
... |
|
|
|
10F3:15 |
Diagnosis Message 016 |
Message 16 |
OCTET-STRING[28] |
RO |
{0} |
Index 10F8 Actual Time Stamp
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
10F8:0 |
Actual Time Stamp |
Time stamp |
UINT64 |
RO |
|
Index 1600 RxPDO-Map Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1600:0 |
RxPDO-Map Ch.1 |
PDO mapping of RxPDO 1 |
UINT8 |
RO |
>1< |
1600:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7000 (PM Outputs Ch.1), entry 0x01 (Index)) |
UINT32 |
RW |
0x7000:01, 8 |
Index 1601 RxPDO-Map Ch.2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1601:0 |
RxPDO-Map Ch.2 |
PDO mapping of RxPDO 2 |
UINT8 |
RO |
>1< |
1601:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7010 (PM Outputs Ch.2), entry 0x01 (Index)) |
UINT32 |
RW |
0x7010:01, 8 |
Index 1602 RxPDO-Map Ch.3
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1602:0 |
RxPDO-Map Ch.3 |
PDO mapping of RxPDO 3 |
UINT8 |
RO |
>1< |
1602:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7020 (PM Outputs Ch.3), entry 0x01 (Index)) |
UINT32 |
RW |
0x7020:01, 8 |
Index 1603 RxPDO-Map Auxiliary Channel
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1602:0 |
RxPDO-Map Ch.3 |
PDO mapping of RxPDO 3 |
UINT8 |
RO |
>2< |
1603:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7030 (PM Outputs Ch.3), entry 0x01 (Index)) |
UINT32 |
RW |
0x7030:01, 8 |
1603:02 |
SubIndex 002 |
1. PDO Mapping entry (object 0x7030 (PM Auxiliary Outputs Ch.3), entry 0x02 (Channel)) |
UINT32 |
RW |
0x7030:02, 8 |
Index 1A00 TxPDO-Map Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A00:0 | TxPDO-Map Ch.1 | PDO Mapping of TxPDO 1 | UINT8 | RO | >16< |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (PM Inputs Ch.1), entry 0x01 (Undervoltage)) | UINT32 | RW | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (PM Inputs Ch.1), entry 0x02 (Overvoltage)) | UINT32 | RW | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (PM Inputs Ch.1), entry 0x03 (Overcurrent)) | UINT32 | RW | 0x6000:03, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (Align) | UINT32 | RW | 0x0000:00, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (PM Inputs Ch.1), entry 0x05 (Phase sequence cw)) | UINT32 | RW | 0x6000:05, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (PM Inputs Ch.1), entry 0x06 (Phase sequence cw)) | UINT32 | RW | 0x6000:06, 1 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (PM Inputs Ch.1), entry 0x7 (Missing zero crossing)) | UINT32 | RW | 0x6000:07, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (Align) | UINT32 | RW | 0x0000:00, 7 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (PM Inputs Ch.1), entry 0x0F (TxPDO State)) | UINT32 | RW | 0x6000:0F, 1 |
1A00:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (AI Inputs Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RW | 0x6000:10, 1 |
1A00:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (PM Inputs Ch.1), entry 0x11 (Current)) | UINT32 | RW | 0x6000:11, 32 |
1A00:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6000 (PM Inputs Ch.1), entry 0x12 (Voltage)) | UINT32 | RW | 0x6000:12, 32 |
1A00:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6000 (PM Inputs Ch.1), entry 0x13 (Active power)) | UINT32 | RW | 0x6000:13, 32 |
1A00:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6000 (PM Inputs Ch.1), entry 0x14 (Index)) | UINT32 | RW | 0x6000:14, 8 |
1A00:0F | SubIndex 015 | 15. PDO Mapping entry (Align) | UINT32 | RW | 0x0000:00, 8 |
1A00:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6000 (PM Inputs Ch.1), entry 0x1D (VariantValue)) | UINT32 | RW | 0x6000:1D, 32 |
Index 1A01 TxPDO-Map Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A01:0 | TxPDO-Map Ch.2 | PDO Mapping of TxPDO 2 | UINT8 | RO | >16< |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (PM Inputs Ch.1), entry 0x01 (Undervoltage)) | UINT32 | RW | 0x6010:01, 1 |
1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (PM Inputs Ch.1), entry 0x02 (Overvoltage)) | UINT32 | RW | 0x6010:02, 1 |
1A01:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (PM Inputs Ch.1), entry 0x03 (Overcurrent)) | UINT32 | RW | 0x6010:03, 1 |
1A01:04 | SubIndex 004 | 4. PDO Mapping entry (Align) | UINT32 | RW | 0x0000:00, 1 |
1A01:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (PM Inputs Ch.1), entry 0x05 (Phase sequence cw)) | UINT32 | RW | 0x6010:05, 1 |
1A01:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6010 (PM Inputs Ch.1), entry 0x06 (Phase sequence ccw)) | UINT32 | RW | 0x6010:06, 1 |
1A01:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (PM Inputs Ch.1), entry 0x7 (Missing zero crossing)) | UINT32 | RW | 0x6010:07, 1 |
1A01:08 | SubIndex 008 | 8. PDO Mapping entry (Align) | UINT32 | RW | 0x0000:00, 7 |
1A01:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6010 (PM Inputs Ch.1), entry 0x0F (TxPDO State)) | UINT32 | RW | 0x6010:0F, 1 |
1A01:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6010 (PM Inputs Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RW | 0x6010:10, 1 |
1A01:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6010 (PM Inputs Ch.1), entry 0x11 (Current)) | UINT32 | RW | 0x6010:11, 32 |
1A01:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6010 (PM Inputs Ch.1), entry 0x12 (Voltage)) | UINT32 | RW | 0x6010:12, 32 |
1A01:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6010 (PM Inputs Ch.1), entry 0x13 (Active power)) | UINT32 | RW | 0x6010:13, 32 |
1A01:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6010 (PM Inputs Ch.1), entry 0x14 (Index)) | UINT32 | RW | 0x6010:14, 8 |
1A01:0F | SubIndex 015 | 15. PDO Mapping entry (Align) | UINT32 | RW | 0x0000:00, 8 |
1A01:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6010 (PM Inputs Ch.1), entry 0x1D (VariantValue)) | UINT32 | RW | 0x6010:1D, 32 |
Index 1A02 TxPDO-Map Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A02:0 | TxPDO-Map Ch.3 | PDO Mapping of TxPDO 3 | UINT8 | RO | >16< |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (PM Inputs Ch.1), entry 0x01 (Undervoltage)) | UINT32 | RW | 0x6020:01, 1 |
1A02:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6020 (PM Inputs Ch.1), entry 0x02 (Overvoltage)) | UINT32 | RW | 0x6020:02, 1 |
1A02:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6020 (PM Inputs Ch.1), entry 0x03 (Overcurrent)) | UINT32 | RW | 0x6020:03, 1 |
1A02:04 | SubIndex 004 | 4. PDO Mapping entry (Align) | UINT32 | RW | 0x0000:00, 1 |
1A02:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6020 (PM Inputs Ch.1), entry 0x05 (Phase sequence cw)) | UINT32 | RW | 0x6020:05, 1 |
1A02:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6020 (PM Inputs Ch.1), entry 0x06 (Phase sequence ccw)) | UINT32 | RW | 0x6020:06, 1 |
1A02:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6020 (PM Inputs Ch.1), entry 0x7 (Missing zero crossing)) | UINT32 | RW | 0x6020:07, 1 |
1A02:08 | SubIndex 008 | 8. PDO Mapping entry (Align) | UINT32 | RW | 0x0000:00, 7 |
1A02:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6020 (PM Inputs Ch.1), entry 0x0F (TxPDO State)) | UINT32 | RW | 0x6020:0F, 1 |
1A02:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6020 (PM Inputs Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RW | 0x6020:10, 1 |
1A02:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6020 (PM Inputs Ch.1), entry 0x11 (Current)) | UINT32 | RW | 0x6020:11, 32 |
1A02:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x6020 (PM Inputs Ch.1), entry 0x12 (Voltage)) | UINT32 | RW | 0x6020:12, 32 |
1A02:0D | SubIndex 013 | 13. PDO Mapping entry (object 0x6020 (PM Inputs Ch.1), entry 0x13 (Active power)) | UINT32 | RW | 0x6020:13, 32 |
1A02:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x6020 (PM Inputs Ch.1), entry 0x14 (Index)) | UINT32 | RW | 0x6020:14, 8 |
1A02:0F | SubIndex 015 | 15. PDO Mapping entry (Align) | UINT32 | RW | 0x0000:00, 8 |
1A02:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x6020 (PM Inputs Ch.1), entry 0x1D (VariantValue)) | UINT32 | RW | 0x6020:1D, 32 |
Index 1A03 TxPDO-Map Auxiliary
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A03:0 | TxPDO-Map Auxiliary | PDO Mapping of TxPDO 4 | UINT8 | RO | >8< |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry (Align) | UINT32 | RW | 0x0000:00, 2 |
1A03:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6030 (PM Auxiliary, entry 0x03 (Overcurrent)) | UINT32 | RW | 0x6030:03, 1 |
1A03:03 | SubIndex 003 | 3. PDO Mapping entry (Align) | UINT32 | RW | 0x0000:00, 11 |
1A03:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6030 (PM Auxiliary), entry 0x0F (TxPDO State)) | UINT32 | RW | 0x6030:0F, 1 |
1A03:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6030 (PM Auxiliary), entry 0x10 (TxPDO Toggle)) | UINT32 | RW | 0x6030:10, 1 |
1A03:06 | SubIndex 005 | 6. PDO Mapping entry (object 0x6030 (PM Auxiliary), entry 0x11 (Index)) | UINT32 | RW | 0x6030:11, 8 |
1A03:07 | SubIndex 005 | 7. PDO Mapping entry (object 0x6030 (PM Auxiliary), entry 0x12 (Channel)) | UINT32 | RW | 0x6030:12, 8 |
1A03:08 | SubIndex 005 | 8. PDO Mapping entry (object 0x6030 (PM Auxiliary, entry 0x13 (Value)) | UINT32 | RW | 0x6030:13, 32 |
Index 1C00 Sync manager type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C00:0 |
Sync manager type |
Length of this object |
UINT8 |
RO |
>4< |
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RW |
0x01 (1dec) |
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RW |
0x02 (2dec) |
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RW |
0x03 (3dec) |
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RW |
0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C12:0 |
RxPDO assign |
PDO Assign of the Outputs |
UINT8 |
RO |
>4< |
1C32:01 |
Subindex 001 |
1. assigned PDO (RxPDO-Map Ch.1 (RxPDO 1)) |
UINT16 |
RW |
0x1600 (5632dec) |
1C12:02 |
Subindex 002 |
2. assigned PDO (RxPDO-Map Ch.2 (RxPDO 2)) |
UINT16 |
RW |
0x1601 (5633dec) |
1C12:03 |
Subindex 003 |
3. assigned PDO (RxPDO-Map Ch.3 (RxPDO 3)) |
UINT16 |
RW |
0x1602 (5634dec) |
1C12:04 |
Subindex 004 |
4. assigned PDO (RxPDO-Map Auxiliary (RxPDO 4)) |
UINT16 |
RW |
0x1603 (5634dec) |
Index 1C13 TxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C13:0 |
TxPDO assign |
PDO Assign of the Inputs |
UINT8 |
RO |
>4< |
1C13:01 |
Subindex 001 |
1. assigned PDO (TxPDO-Map Ch.1 (TxPDO 1)) |
UINT16 |
RW |
0x1A00 (6656dec) |
1C13:02 |
Subindex 002 |
2. assigned PDO (TxPDO-Map Ch.2 (TxPDO 2)) |
UINT16 |
RW |
0x1A01 (6657dec) |
1C13:03 |
Subindex 003 |
3. assigned PDO (TxPDO-Map Ch.3 (TxPDO 3)) |
UINT16 |
RW |
0x1A02 (6658dec) |
1C13:04 |
Subindex 004 |
4. assigned PDO (TxPDO-Map Auxiliary (TxPDO 4)) |
UINT16 |
RW |
0x1A03 (6659dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | >32< |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000AAE60 (700000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RW | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RW | 0x0001 (1dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RW | 0x000AAE60 (700000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RW | 0x00000000 (0dec) |
1C32:08 | Command |
0x1C32:033, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RW | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT166 | RW | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RW | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RW | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RW | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | >32< |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C33:02 | Cycle time | as 0x1C32:02 | UINT32 | RW | 0x000AAE60 (700000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, only DC mode) | UINT32 | RW | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RW | 0x0001 (1dec) |
1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RW | 0x000AAE60 (700000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RW | 0x00000000 (0dec) |
1C33:08 | Command | as 0x1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RW | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 0x1C32:0B | UINT16 | RW | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 0x1C32:0C | UINT16 | RW | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 0x1C32:0D | UINT16 | RW | 0x0000 (0dec) |
1C33:20 | Sync error | as 0x1C32:20 | BOOLEAN | RWW | 0x00 (0dec) |