Information and diagnostic data
Index F000 Modular device profile
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F000:0 |
Modular device profile |
Largest subindex of this object |
UINT8 |
RO |
>2< |
|
F000:01 |
Module index distance |
Index distance of the objects of the individual channels |
UINT16 |
RW |
0x0010 (16dec) |
|
F000:02 |
Maximum number of modules |
Number of channels |
UINT16 |
RW |
0x0004 (4dec) |
Index F008 Code word
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F008:0 |
Code word |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |
Index F010 Module list
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F010:0 |
Module list |
Largest subindex of this object |
UINT8 |
RO |
>4< |
|
F010:01 |
Subindex 001 |
MDP Profile 340 |
UINT32 |
RW |
0x00000154 (340dec) |
|
F010:02 |
Subindex 002 |
MDP Profile 340 |
UINT32 |
RW |
0x00000154 (340dec) |
|
F010:03 |
Subindex 003 |
MDP Profile 340 |
UINT32 |
RW |
0x00000154 (340dec) |
|
F010:04 |
Subindex 004 |
MDP Profile 341 |
UINT32 |
RW |
0x00000155 (341dec) |
Index 9000 PM Persistent data Ch.1
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
9000:0 |
PM Persistent data Ch.1 |
Largest subindex of this object |
UINT8 |
RO |
>4< |
|
9000:01 |
Energy (overall) |
stored energy value of channel 1 (1) |
INT32 |
RO |
0x00000000 (0dec) |
|
9000:02 |
Energy (negative) |
stored negative energy value of channel 1 (1) |
INT32 |
RO |
0x00000000 (0dec) |
|
9000:03 |
Energy (overall) autosaved |
automatically saved energy value of channel 1 (1) |
INT32 |
RO |
0x00000000 (0dec) |
|
9000:04 |
Energy (negative) autosaved |
automatically saved negative energy value of channel 1 (1) |
INT32 |
RO |
0x00000000 (0dec) |
Index 9010 PM Persistent data Ch.2
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
9010:0 |
PM Persistent data Ch.2 |
Largest subindex of this object |
UINT8 |
RO |
>4< |
|
9010:01 |
Energy (overall) |
stored energy value of channel 2 (1) |
INT32 |
RO |
0x00000000 (0dec) |
|
9010:02 |
Energy (negative) |
stored negative energy value of channel 2 (1) |
INT32 |
RO |
0x00000000 (0dec) |
|
9010:03 |
Energy (overall) autosaved |
automatically saved energy value of channel 2 (1) |
INT32 |
RO |
0x00000000 (0dec) |
|
9010:04 |
Energy (negative) autosaved |
automatically saved negative energy value of channel 2 (1) |
INT32 |
RO |
0x00000000 (0dec) |
Index 9020 PM Persistent data Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9020:0 | PM Persistent data Ch.3 | Largest subindex of this object | UINT8 | RO | >4< |
9020:01 | Energy (overall) | stored energy value of channel 3 (1) | INT32 | RO | 0x00000000 (0dec) |
9020:02 | Energy (negative) | stored negative energy value of channel 3 (1) | INT32 | RO | 0x00000000 (0dec) |
9020:03 | Energy (overall) autosaved | automatically saved energy value of channel 3 (1) | INT32 | RO | 0x00000000 (0dec) |
9020:04 | Energy (negative) autosaved | automatically saved negative energy value of channel 3 (1) | INT32 | RO | 0x00000000 (0dec) |
(1) The energy values can be saved/deleted using the command object (see index 0xFB00). The negative energy value is the value generated by a negative power (generator mode). The energy value in the variant value for index 3 sets is composed of generated and consumed energy, i.e. in generator mode this value becomes smaller. The two values must be combined in order to calculate the positive energy.
From FW 10 the positive energy can be called up via the variant value indices 30/31 (see table in chapter “Energy”).