Command object
Index FB00 PM Command
The command object is used for triggering an action in the terminal. The command is started by writing subindex 1 (request). Write access is disabled until the current command is completed.
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default | ||
|---|---|---|---|---|---|---|---|
|
FB00:0 |
PM Command |
Largest subindex of this object |
UINT8 |
RO |
>3< | ||
|
FB00:01 |
Request |
Byte 0 - service request data |
OCTET-STRING[2] |
RW |
0x0000 (0dec) | ||
|
2hex |
Switch off measurement of the phase | ||||||
|
4hex | |||||||
|
12hex |
Switch on phase | ||||||
|
14hex | |||||||
|
22hex | |||||||
|
24hex |
Clear energy (autosaved, all channels only) | ||||||
|
34hex |
Save energy (autosaved, all channels only) | ||||||
|
Byte 1 – channel selection / number of periods | |||||||
|
00hex |
all channels |
4 periods | |||||
|
01hex |
Channel 1 |
5 periods | |||||
|
02hex |
Channel 2 |
10 periods (default) | |||||
|
03hex |
Channel 3 |
16 periods | |||||
|
04hex |
|
32 periods | |||||
|
FB00:02 |
Status |
byte 0 |
UINT8 |
RW |
0x00 (0dec) | ||
|
reserved | |||||||
|
FB00:03 |
Response |
byte 0 |
OCTET-STRING[2] |
RW |
0x00000000 (0dec) | ||
|
reserved | |||||||
|
byte 1 | |||||||
|
reserved | |||||||
|
Byte 2-n | |||||||
|
reserved | |||||||