PM Inputs Channel Auxiliary
STATUS
The TxPDO Toggle of this channel can be read in here
Index
Indicates which parameter the “Value” is currently measuring.
Channel
Indicates the channel on which measurement is currently taking place.
Value
There are several parameters behind the Value. If the value 0 is entered in “Channel”, the following values can be read in.
- Neutral conductor current
- Sum of the energy (phase 1-3)
- Frequency
- Sum of the negative energy (phase 1-3)
- Sum of the active power (phase 1-3)
- Sum of the reactive power (phase 1-3)
- Sum of the apparent power (phase 1-3)
- Temperature at the ADC
If the value 1, 2 or 3 is entered in the channel, the following values of the respective phase 1, 2 or 3 can be read in.
- RMS value of the harmonic of the current
- Ratio of the harmonic to the fundamental of the current
- RMS value of the harmonic of the voltage
- Ratio of the harmonic to the fundamental of the voltage
If the value 11, 12 or 13 is entered in the channel, the following values of the respective phase 1, 2 or 3 can be read in.
- the apparent power
- the reactive power
- the energy
- the power factor λ
- the frequency
- the negative energy
- the angle α of the respective phase to phase L1
- the current
- the voltage
- the active power
- the power factor cos φ
Switching of the individual parameters takes place using the cyclic "Index" output variables (see also tables in chapter “Operating modes and settings”).