Information and diagnostic data
Index F000 Modular device profile
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F000:0 |
Modular device profile |
Largest subindex of this object |
UINT8 |
RO |
0x02 |
|
F000:01 |
Module index distance |
Index spacing of the objects of the individual channels |
UINT16 |
RW |
0x0010 (16dec) |
|
F000:02 |
Maximum number of modules |
Number of channels |
UINT16 |
RW |
0x0003 (3dec) |
Index F008 Code word
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F008:0 |
Code word |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |
![]() | Code Word The vendor reserves the authority for the basic calibration of the terminals. The code word is therefore at present reserved. |
Index F100 PM Status data
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default | |
|---|---|---|---|---|---|---|
|
F100:0 |
PM Status data |
Largest subindex of this object |
UINT8 |
RO |
0x0E | |
|
F100:04 |
Missing zero crossing A |
0bin |
zero crossings detected |
BOOLEAN |
RO |
0x00 (0dec) |
|
1bin |
no zero crossings detected (timeout after: see index 0xF800:21) | |||||
|
F100:05 |
Missing zero crossing B |
see index 0xF100:04 |
BOOLEAN |
RO |
0x00 (0dec) | |
|
F100:06 |
Missing zero crossing C |
see index 0xF100:04 |
BOOLEAN |
RO |
0x00 (0dec) | |
|
F100:09 |
Phase sequence error |
0bin |
Phase sequence L1 - L3 - L2 correctly detected |
BOOLEAN |
RO |
0x00 (0dec) |
|
1bin |
Phase sequence L1 - L2 - L3 correctly detected | |||||
|
F100:0E |
Sync Error |
reserved |
BOOLEAN |
RO |
0x00 (0dec) | |
Index F801 PM Persistent data
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default | |
|---|---|---|---|---|---|---|
|
F801:0 |
PM Persistent data |
Largest subindex of this object |
UINT8 |
RO |
0x03 | |
|
F801:01 |
Energy phase A |
stored energy value of channel 1 (1) |
Unit: 0.001 Wh |
UINT32 |
RW |
0x00000000 (0dec) |
|
F801:02 |
Energy phase B |
stored energy value of channel 2 (1) |
Unit: 0.001 Wh |
UINT32 |
RW |
0x00000000 (0dec) |
|
F801:03 |
Energy phase C |
stored energy value of channel 3 (1) |
Unit: 0.001 Wh |
UINT32 |
RW |
0x00000000 (0dec) |
|
F801:04 |
Energy phase A (negative) |
stored negative energy value of channel 1 (1) |
Unit: 0.001 Wh |
UINT32 |
RW |
0x00000000 (0dec) |
|
F801:05 |
Energy phase B (negative) |
stored negative energy value of channel 2 (1) |
Unit: 0.001 Wh |
UINT32 |
RW |
0x00000000 (0dec) |
|
F801:06 |
Energy phase C (negative) |
stored negative energy value of channel 3 (1) |
Unit: 0.001 Wh |
UINT32 |
RW |
0x00000000 (0dec) |
(1) The energy values can be saved using the command object (see index 0xFB00). The negative energy value is the value generated by a negative power (generator mode). The energy value in Subindex 01 to 03 is the sum of the generated and consumed energy, i.e. this value will be smaller in generator mode. The two values must be combined in order to calculate the positive energy.
Index F80F PM Vendor data
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F80F:0 |
PM Vendor data |
Largest subindex of this object |
UINT8 |
RO |
0x14 |
|
F80F:11 |
PGA Control |
Internal conversion factors that cannot be modified by the user |
UINT8 |
RW |
0x20 (32dec) |
|
F80F:13 |
Energy factor |
UINT16 |
RW |
0x02D0 (720dec) | |
|
F80F:14 |
Line cycle factor |
UINT16 |
RW |
0x0032 (50dec) |
