Configuration data
Index F800 PM Settings
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default | ||
|---|---|---|---|---|---|---|---|
|
F800:0 |
PM Settings |
|
Value |
Description |
UINT8 |
RO |
0x26 |
|
F800:01 |
Low pass filter |
Low pass filter |
On |
Filter enabled |
BIT1 |
RW |
0x01 (1dec) |
|
F800:02 |
High pass filter |
High pass filter |
On |
Filter enabled |
BIT1 |
RW |
0x01 (1dec) |
|
F800:03 |
Measuring mode |
Measuring method |
0 |
3-wire connection delta, 4-wire connection star |
BIT2 |
RW |
0x00 (0dec) |
|
1 |
reserved | ||||||
|
2 |
reserved | ||||||
|
F800:05 |
Frequence channel |
0 |
Phase L1 |
BIT2 |
RW |
0x00 (0dec) | |
|
1 |
Phase L2 | ||||||
|
2 |
Phase L3 | ||||||
|
F800:0E |
Cyclic accumulation |
0 |
Phase L1 |
BIT2 |
RW |
0x00 (0dec) | |
|
1 |
Phase L2 | ||||||
|
2 |
Phase L3 | ||||||
|
F800:21 |
Zero cross timeout |
Unit: 1 period |
UINT16 |
RW |
0x0005 (5dec) | ||
|
F800:22 |
Line cycle |
Unit: 1 period |
UINT16 |
RW |
0x000A (10dec) | ||