EL3403-xxxx - Technical data
Technical data | EL3403-0000 | EL3403-0010 | EL3403-0100 | EL3403-0111 | EL3403-0333 | |
|---|---|---|---|---|---|---|
Measured values | Current, voltage, effective power, apparent power, frequency | |||||
Calculated values | Reactive power, energy, power factor (cosφ) | |||||
Measuring voltage | max. 500 V AC 3~ (ULX-N: max. 288 V AC) | |||||
Measuring voltage according to UL specifications | max. 300 V AC 3~ | |||||
Measuring current | max. 1 A (AC), | max. 5 A (AC), | max. 0.1 A (AC), | max. 1 A (AC), channel 1; max. 0.1 A (AC), channel 2; max. 0.01 A (AC), channel 3; via current transformer: | max. 333 mV (AC), via current transformer xA / 333 mV | |
Input resistance voltage circuit (typ.) | 500 kΩ | |||||
Input resistance current circuit (typ.) | 220 mΩ | 7 mΩ | 2.2 Ω | Channel 1: 220 mΩ | typ. >350 kOhm | |
Fuse protection | Voltage circuit: according to the connected conductor size Current circuit: primary side of the current transformer, according to the connected conductor size | |||||
Resolution | Voltage | 0.1 mV | 0.1 mV | 0.1 mV | Channel 1: 0.1 mV | 0.1 mV |
Current | 1 µA | 5 µA | 0.1 µA | Channel 1: 1 µA | 333 nV | |
Power | 10 mW | 10 mW | 1 mW | Channel 1: 10 mW | 10 mW | |
Energy | 1 mWh | 1 mWh | 0.1 mWh | Channel 1: 1 mWh | 1 mWh | |
Cos phi | 0.001 | 0.001 | 0.001 | Channel 1: 0.001 | 0.001 | |
Frequency | 0.1 Hz | 0.1 Hz | 0.1 Hz | Channel 1: 0.1 Hz | 0.1Hz | |
Measuring accuracy | 0.5% (U/ I) 1% (U/ I) | 1% (U/ I), 1% (U/ I) | 0.5% relative to the full scale value (U/ I), | |||
Bit width in the process data image | 64 bytes input, 3 bytes output | |||||
Frequency range | 45 Hz to 65 Hz | |||||
Limit frequency | approx. 260 Hz | |||||
Signal shaping | any (taking into account the frequency range and the limit frequency) | |||||
Measuring procedure | True RMS value calculation with 78,000 samples/s | |||||
Sampling type | simultaneous | |||||
Ground reference | single ended | |||||
Measuring cycle time | 200 ms per measured value preset, freely configurable, mains-synchronous | |||||
Dielectric strength | 1,500 V (connection terminal/E-bus) | |||||
Technical data | EL3403-0000 | EL3403-0010 | EL3403-0100 | EL3403-0111 | EL3403-0333 |
|---|---|---|---|---|---|
Supply voltage for electronic | via the E-bus | ||||
E-Bus current consumption | typ. 120 mA | ||||
Configuration | via TwinCAT System Manager | ||||
Weight | approx. 75 g | ||||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | ||||
on 35 mm mounting rail conforms to EN 60715 | |||||
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) | 0°C ... +55°C | |||
Permissible ambient temperature range during storage | -40°C ... +85°C | -25°C ... +85°C | |||
Relative humidity | 95 % no condensation | ||||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, | conforms to EN 60068-2-6 / EN 60068-2-27 | |||
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||||
Protect. class / installation pos. | IP20/any | ||||
Marking / Approvals*) | CE, UKCA, EAC | ||||
*) Real applicable approvals/markings see type plate on the side (product marking).