EL3403 - LEDs and connection

WARNING

Caution: Risk of electric shock!

If you do not connect the terminal point N with the neutral conductor of your mains supply (e.g. if the KL3403 is used purely for current measurements), terminal point N should be earthed, in order to avoid dangerous overvoltages in the event of a current transformer fault!

WARNING

Caution: Risk of electric shock!

Please note that many manufacturers do not permit their current transformers to be operated in no-load mode! Connect the EL3403 to the secondary windings of the current transformers before using the current transformer!

EL3403 - LEDs and connection 1:Fig.4: EL3403-xxxx LEDs and connection

EL3403-xxxx - Connection

Terminal point

Description

Comment

Name

No.

L1

1

Phase L1

Connections for the voltage measurement
Note the warnings - " Caution: Risk of electric shock! "

L2

2

Phase L2

L3

3

Phase L3

N

4

Neutral conductor N
(internally connected to terminal point IN,
capacitively connected to the earthing contact to the mounting rail)

IL1

5

Consumer at phase L1

Connections for the current transformers. Note the warnings - " Caution: Risk of electric shock! "

IL2

6

Consumer at phase L2

IL3

7

Consumer at phase L3

IN

8

Star point of the current transformers
(internally connected to terminal point N,
capacitively connected to the earthing contact to the mounting rail)

EL3403-xxxx - LEDs

LED

Color

Meaning

RUN

green

This LED indicates the terminal's operating state:

off

State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for firmware updates of the terminal

flashing

State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set

single flash

State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks.
Outputs remain in safe state

on

State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible

Phase-OK

green

off

Clockwise rotary field

on

Counter-clockwise rotary field

L1-OK

green

on

Voltage on L1 and zero crossing detected

L1-Error

red

on

No voltage detected at L1

L2-OK

green

on

Voltage on L2 and zero crossing detected

L2-Error

red

on

No voltage detected at L2

L3-OK

green

on

Voltage on L3 and zero crossing detected

L3-Error

red

on

No voltage detected at L3

UL compliance

In addition to the information in the Appendix, the following notes are relevant in relation to compliance with Underwriters Laboratories specifications.

NOTICE

EL3403 - LEDs and connection 2:

Phase voltage according to UL specifications 300 V max.

The maximum phase voltage of 500 V described in the technical data should be limited to 300 V for applications requiring UL approval.

NOTICE

EL3403 - LEDs and connection 3:

Current transformer

Current measurement inputs with the IDs IL1, IL2, IL3, N may only be connected to isolating current transformers, which limit the available current to max. 5 A, 20 V.