Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x00001389 (5001dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL3356, EL3356-0010, EL3356-0090 |
Index 1009 Hardware version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
00 |
Index 100A Software version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
01 |
Index 1018 Identity
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1018:0 |
Identity |
Information for identifying the slave |
UINT8 |
RO |
0x04 (4dec) |
|
1018:01 |
Vendor ID |
Vendor ID of the EtherCAT slave |
UINT32 |
RO |
0x00000002 (2dec) |
|
1018:02 |
Product code |
Product code of the EtherCAT slave |
UINT32 |
RO |
0x0D1C3052 (219951186dec) |
|
1018:03 |
Revision |
Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description |
UINT32 |
RO |
0x00100000 (1048576dec) |
|
1018:04 |
Serial number |
Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 |
UINT32 |
RO |
0x00000000 (0dec) |
Index 10F0 Backup parameter handling
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
|
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000000 (0dec) |
Index 1600 RMB RxPDO-Map Control (EL3356)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | RMB RxPDO-Map Control | PDO Mapping RxPDO-Map control | UINT8 | RO | 0x07 (7dec) |
1600:01 | Subindex 001 | 1. PDO Mapping entry (object 0x7000 (RMB outputs), entry 0x01 (Start calibration)) | UINT32 | RO | 0x7000:01, 1 |
1600:02 | Subindex 002 | 2. PDO Mapping entry (object 0x7000 (RMB outputs), entry 0x02 (Disable calibration)) | UINT32 | RO | 0x7000:02, 1 |
1600:03 | Subindex 003 | 3. PDO Mapping entry (object 0x7000 (RMB outputs), entry 0x03 (Input freeze)) | UINT32 | RO | 0x7000:03, 1 |
1600:04 | Subindex 004 | 4. PDO Mapping entry (1 bit align) | UINT32 | RO | 0x0000:00, 1 |
1600:05 | Subindex 005 | 5. PDO Mapping entry (object 0x7000 (RMB outputs), entry 0x05 (Tara)) | UINT32 | RO | 0x7000:05, 1 |
1600:06 | Subindex 006 | 6. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1600:07 | Subindex 007 | 7. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
Index 1600 RMB RxPDO-Map Control (EL3356-0010/-0020/-0030/-0090)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | RMB RxPDO-Map Control | PDO Mapping RxPDO-Map control | UINT8 | RO | 0x07 (7dec) |
1600:01 | Subindex 001 | 1. PDO Mapping entry (object 0x7000 (RMB outputs), entry 0x01 (Start calibration)) | UINT32 | RO | 0x7000:01, 1 |
1600:02 | Subindex 002 | 2. PDO Mapping entry (object 0x7000 (RMB outputs), entry 0x02 (Disable calibration)) | UINT32 | RO | 0x7000:02, 1 |
1600:03 | Subindex 003 | 3. PDO Mapping entry (object 0x7000 (RMB outputs), entry 0x03 (Input freeze)) | UINT32 | RO | 0x7000:03, 1 |
1600:04 | Subindex 004 | 4. PDO Mapping entry (object 0x7000 (RMB outputs), entry 0x04 (Sample mode)) | UINT32 | RO | 0x7000:04, 1 |
1600:05 | Subindex 005 | 5. PDO Mapping entry (object 0x7000 (RMB outputs), entry 0x05 (Tara)) | UINT32 | RO | 0x7000:05, 1 |
1600:06 | Subindex 006 | 6. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1600:07 | Subindex 007 | 7. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
Index 1601 RMB RxPDO-Map Filter frequency
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1601:0 | RMB RxPDO-Map Filter frequency | PDO Mapping RxPDO-Map Filter frequency | UINT8 | RO | 0x01 (1dec) |
1601:01 | Subindex 001 | 1. PDO Mapping entry (object 0x7000 (RMB ouputs), entry 0x11 (Start calibration)) | UINT32 | RO | 0x7000:11, 16 |
Index 1800 RMB TxPDO-Par Status
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1800:0 |
RMB TxPDO-Par Status |
PDO Parameter TxPDO 1 |
UINT8 |
RO |
0x06 (6dec) |
|
1800:06 |
Exclude TxPDOs |
Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 1 |
OCTET-STRING[10] |
RO |
04 1A 05 1A 06 1A 07 1A 00 00 |
Index 1801 RMB TxPDO-Par Value (INT32)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1801:0 |
RMB TxPDO-Par Value (INT32) |
PDO Parameter TxPDO 2 |
UINT8 |
RO |
0x06 (6dec) |
|
1801:06 |
Exclude TxPDOs |
Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 2 |
OCTET-STRING[10] |
RO |
02 1A 04 1A 05 1A 06 1A 07 1A |
Index 1802 RMB TxPDO-Par Value (Real)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1802:0 |
RMB TxPDO-Par Value (Real) |
PDO Parameter TxPDO 3 |
UINT8 |
RO |
0x06 (6dec) |
|
1802:06 |
Exclude TxPDOs |
Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 3 |
OCTET-STRING[10] |
RO |
01 1A 04 1A 05 1A 06 1A 07 1A |
Index 1803 RMB TxPDO-Par Timestamp
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1803:0 |
RMB TxPDO-Par Timestamp |
PDO Parameter TxPDO 4 |
UINT8 |
RO |
0x06 (6dec) |
|
1803:06 |
Exclude TxPDOs |
Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 4 |
OCTET-STRING[10] |
RO |
04 1A 05 1A 06 1A 07 1A 00 00 |
Index 1804 AI TxPDO-Par Standard Ch.1
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1804:0 |
AI TxPDO-Par Standard Ch.1 |
PDO Parameter TxPDO 5 |
UINT8 |
RO |
0x06 (6dec) |
|
1804:06 |
Exclude TxPDOs |
Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 5 |
OCTET-STRING[10] |
RO |
05 1A 00 1A 01 1A 02 1A 03 1A |
Index 1805 AI TxPDO-Par Compact Ch.1
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1805:0 |
AI TxPDO-Par Compact Ch.1 |
PDO Parameter TxPDO 6 |
UINT8 |
RO |
0x06 (6dec) |
|
1805:06 |
Exclude TxPDOs |
Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 6 |
OCTET-STRING[10] |
RO |
04 1A 00 1A 01 1A 02 1A 03 1A |
Index 1806 AI TxPDO-Par Standard Ch.2
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1806:0 |
AI TxPDO-Par Standard Ch.2 |
PDO Parameter TxPDO 7 |
UINT8 |
RO |
0x06 (6dec) |
|
1806:06 |
Exclude TxPDOs |
Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 7 |
OCTET-STRING[10] |
RO |
07 1A 00 1A 01 1A 02 1A 03 1A |
Index 1807 AI TxPDO-Par Compact Ch.2
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1807:0 |
AI TxPDO-Par Compact Ch.2 |
PDO Parameter TxPDO 8 |
UINT8 |
RO |
0x06 (6dec) |
|
1807:06 |
Exclude TxPDOs |
Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 8 |
OCTET-STRING[10] |
RO |
06 1A 00 1A 01 1A 02 1A 03 1A |
Index 1A00 RMB TxPDO-Map Status
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1A00:0 |
RMB TxPDO-Map Status |
PDO Mapping RxPDO-Map Status |
UINT8 |
RO |
0x0C (12dec) |
|
1A00:01 |
Subindex 001 |
1. PDO Mapping entry (1 bits align) |
OCTET-STRING[10] |
RO |
0x0000:00, 1 |
|
1A00:02 |
Subindex 002 |
2. PDO Mapping entry (object 0x6000 (RMB inputs), entry 0x02 (Overrange)) |
OCTET-STRING[10] |
RO |
0x6000:02, 1 |
|
1A00:03 |
Subindex 003 |
3. PDO Mapping entry (1 bits align) |
OCTET-STRING[10] |
RO |
0x0000:00, 1 |
|
1A00:04 |
Subindex 004 |
4. PDO Mapping entry (object 0x6000 (RMB inputs), entry 0x04 (Data invalid)) |
OCTET-STRING[10] |
RO |
0x6000:04, 1 |
|
1A00:05 |
Subindex 005 |
5. PDO Mapping entry (2 bits align) |
OCTET-STRING[10] |
RO |
0x0000:00, 2 |
|
1A00:06 |
Subindex 006 |
6. PDO Mapping entry (object 0x6000 (RMB inputs), entry 0x07 (Error)) |
OCTET-STRING[10] |
RO |
0x6000:07, 1 |
|
1A00:07 |
Subindex 007 |
7. PDO Mapping entry (object 0x6000 (RMB inputs), entry 0x08 (Calibration in progress)) |
OCTET-STRING[10] |
RO |
0x6000:08, 1 |
|
1A00:08 |
Subindex 008 |
8. PDO Mapping entry (object 0x6000 (RMB inputs), entry 0x09 (Steady state)) |
OCTET-STRING[10] |
RO |
0x6000:09, 1 |
|
1A00:09 |
Subindex 009 |
9. PDO Mapping entry (4 bits align) |
OCTET-STRING[10] |
RO |
0x0000:00, 4 |
|
1A00:0A |
Subindex 010 |
10. PDO Mapping entry (object 0x6000 (RMB inputs), entry 0x0E (Sync error)) |
OCTET-STRING[10] |
RO |
0x6000:0E, 1 |
|
1A00:0B |
Subindex 011 |
11. PDO Mapping entry (1 bits align) |
OCTET-STRING[10] |
RO |
0x0000:00, 1 |
|
1A00:0C |
Subindex 012 |
12. PDO Mapping entry (object 0x6000 (RMB inputs), entry 0x10 (TxPDO Toggle)) |
OCTET-STRING[10] |
RO |
0x6000:10, 1 |
Index 1A01 RMB TxPDO-Map Value (INT32)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1A01:0 |
RMB TxPDO-Map Value (INT32) |
PDO Mapping Value (INT32) |
UINT8 |
RW |
0x01 (1dec) |
|
1A01:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6000 (RMB inputs), entry 0x11 (Value)) |
UINT32 |
RW |
0x6000:11, 32 |
Index 1A02 RMB TxPDO-Map Value (Real)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1A02:0 |
RMB TxPDO-Map Value (real) |
PDO Mapping Value (real) |
UINT8 |
RW |
0x01 (1dec) |
|
1A02:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6000 (RMB inputs), entry 0x12 (Value (real))) |
UINT32 |
RW |
0x6000:12, 32 |
Index 1A03 RMB TxPDO-Map Timestamp (EL3356)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A03:0 | RMB TxPDO-Map Timestamp | PDO Mapping Value Timestamp | UINT8 | RW | 0x01 (1dec) |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x0000, entry 0x00) | UINT64 | RW | 0x0000:00, 64 |
Index 1A03 RMB TxPDO-Map Timestamp (EL3356-0010/-0020/-0030/-0090)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A03:0 | RMB TxPDO-Map Timestamp | PDO Mapping Value Timestamp | UINT8 | RW | 0x01 (1dec) |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (RMB Inputs), entry 0x13 (Timestamp)) | UINT64 | RW | 0x6000:13, 64 |
Index 1A04 AI TxPDO-Map Standard Ch. 1 (EL3356, EL3356-0010/-0020/-0030)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A04:0 | AI supply TxPDO-Map Standard Ch. 1 | PDO Mapping TxPDO Standard Ch. 1 | UINT8 | RW | 0x07 (7dec) |
1A04:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI supply Inputs), entry 0x01 (Underrange)) | UINT32 | RW | 0x6010:01, 1 |
1A04:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (AI supply Inputs), entry 0x02 (Overrange)) | UINT32 | RW | 0x6010:02, 1 |
1A04:03 | SubIndex 003 | 3. PDO Mapping entry (4 bits align) | UINT32 | RW | 0x0000:00, 4 |
1A04:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (AI supply Inputs), entry 0x04 (Error)) | UINT32 | RW | 0x6010:07, 1 |
1A04:05 | SubIndex 005 | 5. PDO Mapping entry (8 bits align) | UINT32 | RW | 0x0000:00, 8 |
1A04:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6010, entry 0x10 (TxPDO Toggle)) | UINT32 | RW | 0x6010:10, 1 |
1A04:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010, entry 0x11 (Value)) | UINT32 | RW | 0x6010:11, 32 |
Index 1A04 AI TxPDO-Map Standard Ch. 1 (EL3356-0090)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A04:0 | AI supply TxPDO-Map Standard Ch. 1 | PDO Mapping TxPDO Standard Ch. 1 | UINT8 | RW | 0x08 (8dec) |
1A04:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI supply Inputs), entry 0x01 (Underrange)) | UINT32 | RW | 0x6010:01, 1 |
1A04:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (AI supply Inputs), entry 0x02 (Overrange)) | UINT32 | RW | 0x6010:02, 1 |
1A04:03 | SubIndex 003 | 3. PDO Mapping entry (4 bits align) | UINT32 | RW | 0x0000:00, 4 |
1A04:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (AI supply Inputs), entry 0x04 (Error)) | UINT32 | RW | 0x6010:07, 1 |
1A04:05 | SubIndex 005 | 5. PDO Mapping entry (1 bits align) | UINT32 | RW | 0x0000:00, 1 |
1A04:06 | SubIndex 006 | 6. PDO Mapping entry (7 bits align) | UINT32 | RW | 0x0000:00, 7 |
1A04:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010, entry 0x10 (TxPDO Toggle)) | UINT32 | RW | 0x6010:10, 1 |
1A04:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6010, entry 0x11 (Value)) | UINT32 | RW | 0x6010:11, 32 |
Index 1A05 AI TxPDO-Map Compact Ch. 1
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1A05:0 |
AI supply TxPDO-Map Compact Ch. 1 |
PDO Mapping TxPDO Compact Ch. 1 |
UINT8 |
RW |
0x01 (1dec) |
|
1A05:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6010, entry 0x11 (Value)) |
UINT32 |
RW |
0x6010:11, 32 |
Index 1A06 AI TxPDO-Map Standard Ch. 2 (EL3356, EL3356-0010/-0020/-0030)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A06:0 | AI supply TxPDO-Map Standard Ch. 2 | PDO Mapping TxPDO Standard Ch. 2 | UINT8 | RW | 0x07 (7dec) |
1A06:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (AI supply Inputs), entry 0x01 (Underrange)) | UINT32 | RW | 0x6020:01, 1 |
1A06:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6020 (AI supply Inputs), entry 0x02 (Overrange)) | UINT32 | RW | 0x6020:02, 1 |
1A06:03 | SubIndex 003 | 3. PDO Mapping entry (4 bits align) | UINT32 | RW | 0x0000:00, 4 |
1A06:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6020 (AI supply Inputs), entry 0x04 (Error)) | UINT32 | RW | 0x6020:07, 1 |
1A06:05 | SubIndex 005 | 5. PDO Mapping entry (8 bits align) | UINT32 | RW | 0x0000:00, 8 |
1A06:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6020, entry 0x10 (TxPDO Toggle)) | UINT32 | RW | 0x6020:10, 1 |
1A06:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6020, entry 0x11 (Value)) | UINT32 | RW | 0x6020:11, 32 |
Index 1A06 AI TxPDO-Map Standard Ch. 2 (EL3356-0090)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A06:0 | AI supply TxPDO-Map Standard Ch. 2 | PDO Mapping TxPDO Standard Ch. 2 | UINT8 | RW | 0x07 (7dec) |
1A06:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (AI supply Inputs), entry 0x01 (Underrange)) | UINT32 | RW | 0x6020:01, 1 |
1A06:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6020 (AI supply Inputs), entry 0x02 (Overrange)) | UINT32 | RW | 0x6020:02, 1 |
1A06:03 | SubIndex 003 | 3. PDO Mapping entry (4 bits align) | UINT32 | RW | 0x0000:00, 4 |
1A06:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6020 (AI supply Inputs), entry 0x04 (Error)) | UINT32 | RW | 0x6020:07, 1 |
1A06:05 | SubIndex 005 | 5. PDO Mapping entry (1 bits align) | UINT32 | RW | 0x0000:00, 1 |
1A06:06 | SubIndex 006 | 6. PDO Mapping entry (7 bits align) | UINT32 | RW | 0x0000:00, 7 |
1A06:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6020, entry 0x10 (TxPDO Toggle)) | UINT32 | RW | 0x6020:10, 1 |
1A06:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6020, entry 0x11 (Value)) | UINT32 | RW | 0x6020:11, 32 |
Index 1A07 AI TxPDO-Map Compact Ch. 2
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1A07:0 |
AI supply TxPDO-Map Compact Ch. 2 |
PDO Mapping TxPDO Compact Ch. 2 |
UINT8 |
RW |
0x01 (1dec) |
|
1A07:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6020, entry 0x11 (Value)) |
UINT32 |
RW |
0x6020:11, 32 |
Index 1C00 Sync manager type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
|
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
|
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
|
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
|
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign (EL3356, EL3356-0010/-0020/-0030)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x02 (2dec) |
1C12:01 | Subindex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
1C12:02 | Subindex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | - |
Index 1C12 RxPDO assign (EL3356-0090)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x02 (2dec) |
1C12:01 | Subindex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
1C12:02 | Subindex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1610 (5648dec) |
1C12:03 | Subindex 003 | 3. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | - |
Index 1C13 TxPDO assign (EL3356, EL3356-0010/-0020/-0030)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x02 (2dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A01 (6657dec) |
1C13:03 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | - |
Index 1C13 TxPDO assign (EL3356-0090)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x03 (3dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A01 (6657dec) |
1C13:03 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A10 (6672dec) |
1C13:04 | Subindex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | - |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0001 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000C65D4 (812500dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x4C06 (19462dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x000186A0 (100000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time | Minimum time between SYNC1 event and output of the outputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Command |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum Delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0022 (34dec) |
1C33:02 | Cycle time | as 0x1C32:02 | UINT32 | RW | 0x000C65D4 (812500dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x4C06 (19462dec) |
1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RO | 0x000186A0 (100000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Command | as 0x1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum Delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 0x1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 0x1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 0x1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 0x1C32:32 | BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index spacing of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | EL3356, EL3356-0010: 0x0003 (3dec) |
Index F008 Code word
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F008:0 |
Code word |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list | Max. subindex | UINT8 | RW | 0x03 (3dec) |
F010:01 | SubIndex 001 | RMB | UINT32 | RW | 0x00000172 (370dec) |
F010:02* | SubIndex 002 | TSC | UINT32 | RW | 0x000003B6 (950dec) |
*) EL3351-0090 only