EL3356-00x0 - Technical data
|
Technical data |
EL3356 |
EL3356-0010 |
EL3356-0020 |
EL3356-0030 |
EL3356-0090 |
|---|---|---|---|---|---|
|
Number of analog inputs |
2, for 1 bridge circuit (full bridge) | ||||
|
Resolution |
16 bits, 32 bit display |
24 bits, 32 bit display | |||
|
Sampling type |
Simultaneous (bridge and supply voltage) | ||||
|
Ground reference |
differential | ||||
|
Conversion rate |
100..4 sps (10..250 ms conversion time) |
10,000 sps.. 4 sps (0.1...250 ms conversion time) | |||
|
Distributed Clocks |
no |
yes | |||
|
switchable modes |
no |
yes (2) | |||
|
Measuring error |
< ±0.01% for the calculated load value, based on the load end value with 12 V power supply and 24 mV bridge voltage (therefore nominal characteristic value for SG: 2 mV/V), self-calibration active, 50 Hz filter active; remaining linearity uncertainty after customer offset and gain adjustment | ||||
|
Measuring range UD, nominal |
-24 mV ... +24 mV nominal voltage | ||||
|
Measuring range UD, range end value (FSV) |
24 mV | ||||
|
Measuring range UD, technically usable |
max. -27 mV ... +27 mV typical (see note on voltage measurement) | ||||
|
Measuring range Uref, nominal |
-12 V... +12 V nominal voltage | ||||
|
Measuring range Uref, range end value (FSV) |
12 V | ||||
|
Measuring range Uref, technically usable |
max. -13.8 V ... +13.8 V typical (see note on voltage measurement) | ||||
|
Supported nominal characteristic values |
any, resolution of the parameter: 0.01 µV/V; recommended: 0.5..4 mV/V | ||||
|
Min. strain gauge resistance |
depending on external supply; parallel operation of strain gauge only recommended with suitable strain gauge | ||||
|
Filter (hardware) |
10 kHz low-pass (-3 dB, see filter notes) | ||||
|
Filter (software) |
preset 50 Hz, configurable: 50/60 Hz FIR notch filter, IIR low-pass, quadruple averager | ||||
|
Internal resistance |
> 200 kΩ (Uref), > 1 MΩ (UD) | ||||
|
Special features |
auto-calibration |
auto-calibration, | |||
|
Calibration certificate |
- |
Beckhoff factory certificate |
ISO17025 or DAkkS certificate |
- | |
|
Power supply for the electronics |
via the E-bus | ||||
|
Current consumption via E-bus |
typ. 210 mA |
typ. 280 mA | |||
|
Current consumption power contacts |
depending on strain gauge supply, min. 1 mA | ||||
|
Electrical isolation |
500 V (E-bus/signal voltage) | ||||
|
Configuration |
via EtherCAT master/CoE | ||||
|
MTBF (+55 °C) |
- |
> 780,000 h | |||
|
Weight |
approx. 60 g | ||||
|
Permissible ambient temperature range during operation |
0°C ... + 55°C | ||||
|
Permissible ambient temperature range during storage |
-25°C ... + 85°C | ||||
|
Permissible relative air humidity |
95 %, no condensation | ||||
|
Dimensions (W x H x D) |
approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | ||||
|
on 35 mm mounting rail according to EN 60715 | |||||
|
Increased mechanical load capacity |
yes, see also installation instructions for terminals with increased mechanical load capacity |
- | |||
|
Vibration / shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27 | ||||
|
EMC immunity / emission |
conforms to EN 61000-6-2 / EN 61000-6-4 | ||||
|
Protection class |
IP20 | ||||
|
Installation position |
variable | ||||
|
Marking / Approvals*) | |||||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |